/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    VFF Series Immersion Temperature Sensor

    Discontinued

    The VFF Series Immersion Temperature Sensors are used in heating, cooling or domestic hot water applications, where fast response temperature measurement required.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The VFF Series Immersion temperature sensors are used in heating, cooling or domestic hot water applications, where rapid response is required. The terminals of temperature sensor are not polarized; thus, even if the wires are connected in reverse, no malfunction will occur. The VFF Immersion Temperature Sensor is provided with IP 65 Protection class and cable of 2.5 m.

    Features & Benefits:
    • Fast response time
    • Operating range of -20...+140 C (with NTC10k: -20… +110 C)
    • Easy installation
    • Adjustable well length
    • Stainless steel body material
    Certifications:
    • EN0B-0721GE51 R0717D
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -20
    • Maximum Operating Ambient Temperature
      • 140
    • Cable Length
      • 2.5
      • 2.5 metre
    • Brand
      • Honeywell
    • Number of Wiring Terminals
      • 2
    • Mounting Type
      • In Pipe inch

    Others

    • Minimum Operating Ambient Temperature
      • -20
    • Maximum Operating Ambient Temperature
      • 140
    • Cable Length
      • 2.5
      • 2.5 metre
    • Brand
      • Honeywell
    • Number of Wiring Terminals
      • 2
    • Mounting Type
      • In Pipe inch
    • Minimum Operating Ambient Temperature : -20
    • Maximum Operating Ambient Temperature : 140
    • Cable Length : 2.5|2.5 metre
    • Brand : Honeywell
    • Number of Wiring Terminals : 2
    • Mounting Type : In Pipe inch