/content/hbtbt/ae/en/search-results.html

Temperature Sensors

RF20 Space Temperature Sensor

RF20 Space Temperature Sensor provides higher accuracy and resolution and comes with protective locking cover and housing

Overview

RF20 Space Temperature Sensor is suitable for use in individual room temperature control as well as for regulation with an optimized increase/decrease temperature phase

Features & Benefits:
  • Mountable on 60mm wall outlet box or directly on a wall
  • Locking cover
  • Operating range 10¦40 C
  • IP 30 housing
  • Easy electrical installation
  • High-impedance NTC sensing element
Certifications:
  • CE
Specifications

Others

  • Maximum Operating Ambient Temperature
    • 40
  • Minimum Operating Ambient Temperature
    • 10
  • Mounting Type
    • Internal Wall inch
    • Internal Wall inch
  • Brand
    • Honeywell
  • Number of Wiring Terminals
    • 2

Others

  • Maximum Operating Ambient Temperature
    • 40
  • Minimum Operating Ambient Temperature
    • 10
  • Mounting Type
    • Internal Wall inch
    • Internal Wall inch
  • Brand
    • Honeywell
  • Number of Wiring Terminals
    • 2
  • Maximum Operating Ambient Temperature : 40
  • Minimum Operating Ambient Temperature : 10
  • Mounting Type : Internal Wall inch|Internal Wall inch
  • Brand : Honeywell
  • Number of Wiring Terminals : 2
Others
Name
Description
File Size
Date
Size
FIELD DEVICES PRODUCT CATALOG 2020
application/pdf 3.03 MB
9/19/2023
3.03 MB
RF20 Space Temperature Sensor
application/pdf 298.14 KB
4/5/2023
298.14 KB
Temperature Sensors TEMPERATURE-RESISTANCE CURVES
application/pdf 197.55 KB
5/14/2023
197.55 KB
RF20 SPACE TEMPERATURE SENSOR
application/pdf 350.54 KB
5/14/2023
350.54 KB
Name
Description
File Size
Date
Size
FIELD DEVICES PRODUCT CATALOG 2020
application/pdf 3.03 MB
9/19/2023
3.03 MB
RF20 Space Temperature Sensor
application/pdf 298.14 KB
4/5/2023
298.14 KB
Temperature Sensors TEMPERATURE-RESISTANCE CURVES
application/pdf 197.55 KB
5/14/2023
197.55 KB
RF20 SPACE TEMPERATURE SENSOR
application/pdf 350.54 KB
5/14/2023
350.54 KB
Name
Description
File Size
Date
Size
FIELD DEVICES PRODUCT CATALOG 2020
3.03 MB
9/19/2023
RF20 Space Temperature Sensor
298.14 KB
4/5/2023
Temperature Sensors TEMPERATURE-RESISTANCE CURVES
197.55 KB
5/14/2023
RF20 SPACE TEMPERATURE SENSOR
350.54 KB
5/14/2023
Product Number
Image
SKU
Description
alt
RF20
Temperature Sensor, Space, NTC Thermistor, 20KOhm, Wall Mounting, White
Image
SKU
Description
alt
RF20
Temperature Sensor, Space, NTC Thermistor, 20KOhm, Wall Mounting, White