/content/hbtbt/ae/en/search-results.html

Multi-Criteria Sensors

XS100T Optical & Thermal Detector Fire Alarm

Honeywell XS100T Optical Thermal Smoke Alarm series offers multi-criteria detection with optical and thermal sensor. Using two sensor types in one device makes it capable to detect all fire types like slow burning and fast flaming.

Overview

Honeywell XS100T Optical Thermal Smoke Alarm series offers multi-criteria detection with optical and thermal sensor. Signals from these sensors are combined using an intelligent algorithm to improve reaction speed, whilst reducing the number of false alarms. Using two sensor types in one device makes it capable to detect all fire types like slow burning and fast flaming.

Features & Benefits:
  • Tamper-proof
  • Self-locking mounting plate, X-Series alarm can only be removed with a tool
  • Clearly visible status indication LED- Power, Alarm, Fault
  • Easy sleep feature - ability to deactivate LED flash in bedrooms
  • Loud 85dB audible alarm
  • Large button - can be easily pressed with a broom stick from floor level Alarm hush
  • Fault hush - no repetitive bleeps
  • Low profile discrete design
  • Low total cost of ownership
  • Multi-criteria detection
Certifications:
  • BS5446 Part 2
  • EMC
  • EN14604:2005/AC:2008
  • For XS100T & XS100T-EN-A
  • For XS100T-FR
  • NF DAAF certification
  • R&TTE
  • RoHS
Specifications

Others

  • Brand
    • Honeywell

Others

  • Brand
    • Honeywell
  • Brand : Honeywell
Others
Name
Description
File Size
Date
Size
Allarme Fumo Termo-Ottico-Installation Manual
application/pdf 884.46 KB
6/1/2023
884.46 KB
Name
Description
File Size
Date
Size
Allarme Fumo Termo-Ottico-Installation Manual
application/pdf 884.46 KB
6/1/2023
884.46 KB
Name
Description
File Size
Date
Size
Allarme Fumo Termo-Ottico-Installation Manual
884.46 KB
6/1/2023