/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    Carbon Monoxide Room Sensor

    Discontinued

    Carbon Monoxide Room Sensors are designed for the continuous monitoring of vehicle exhaust in non-hazardous areas.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The CO Room Series monitors carbon monoxide (CO) levels and is designed for the continuous monitoring of vehicle exhaust in non-hazardous areas. This series uses a wide spectrum, long life electrochemical sensor to measure the amount of carbon monoxide in the environment. It is off-ered with an operating range of 0 to 125 ppm. Room CO transmitters are off¬ered in a standard NEMA 1 rated ABS Polycarbonate plastic enclosure. An optional NEMA 4X watertight and dust proof enclosure is only available with the room con guration. Other options include an LCD display with (2) SPDT Form 1C relays and a buzzer. Calibration gases and a 0.2 to 1 liter/minute ow limiting gas regulator are not available through ACI. These should be purchased through your local gas Supply Company or on-line companies such as Portagas® (Praxair®, Inc.) or Mesa Specialty Gases®. Refer to all applicable Federal, State, Provincial and Local Health and Safety laws and regulations before using these products.

    Features & Benefits:
    • Long life electrochemical sensor
    • Operating range of 0 to 125 ppm
    • Dust proof enclosure
    • LCD display with (2) SPDT Form 1C relays and a buzzer