/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    C7100 Averaging Duct Temperature Sensor

    C7100 averaging duct temperature sensors are used to sense temperature in discharge ducts.

    Overview

    C7100 averaging duct temperature sensors are used to sense temperature in discharge ducts.

    Features & Benefits:
    • Use to troubleshoot system operation
    • Platinum positive temperature coefficient sensor
    • Factory calibrated; no settings or field calibration required
    • Calibrated air inlet holes in 13 inch (330 mm) element provide accurate, single-point sensing of average temperature
    • No settings or calibration required
    • Mount on duct wall with integral mounting flange or in 2 inches by 4 inches (51 mm by 102 mm) junction box
    • Recessed 1/4 inch (6 mm) quick connect terminals
    Specifications

    Others

    • Product Type
      • Sensor Degrees Celsius
    • Brand
      • Honeywell BMS NA

    Others

    • Product Type
      • Sensor Degrees Celsius
    • Brand
      • Honeywell BMS NA
    • Product Type : Sensor Degrees Celsius
    • Brand : Honeywell BMS NA
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    Installation Instructions
    application/pdf 346.63 KB
    5/8/2023
    346.63 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    PRODUCT DATA
    application/pdf 87.27 KB
    10/1/2001
    87.27 KB
    Name
    Description
    File Size
    Date
    Size
    PRODUCT DATA
    application/pdf 87.27 KB
    10/1/2001
    87.27 KB
    Installation Instructions
    application/pdf 346.63 KB
    5/8/2023
    346.63 KB
    Name
    Description
    File Size
    Date
    Size
    Installation Instructions
    346.63 KB
    5/8/2023
    PRODUCT DATA
    87.27 KB
    10/1/2001
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list