/content/hbtbt/ae/en/search-results.html

    Keypads & User Interfaces

    Galaxy MK8 Keypad and Keyprox

    Galaxy MK8 range provides a 2x16-character alphanumeric LCD display. Suitable for use with all Galaxy systems. Choose between a standard keypad or keyprox option with integrated proximity card reader.

    Overview

    Designed to compliment modern interiors where style aesthetics and quality are important. Stylish, slim and neutral in colour. Choose between the standard keypad or keyprox with integrated proximity card reader- enabling dual-functionality for setting and unsetting your intruder alarm system from a single station.

    Features & Benefits:
    • Stylish slim design in a clean and crisp neutral colour
    • Tactile backlit buttons
    • Full system control
    • Lid and tamper protection
    • Can be mounted remotely from the panel up to distances of 1000m
    • Easy installation
    • Offers the option of setting/unsetting the system either by PIN entry or by presenting a Proximity ID card to the base of the unit (Keyprox Model only)
    Certifications:
    • EN50131-3: 2009
    • Security Grade - 3
    • Environmental Class – II
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Amperage@amperage|Brand@brand|For_Use_With@for_use_with|Includes@includes|Maximum_Operating_Voltage@maximum_operating_voltage|Overall_Depth@overall_depth|Overall_Height@overall_height|Overall_Width@overall_width|Regulatory_Approvals@regulatory_approvals|Screen_Type@screen_type

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    CP050-00-01
    Galaxy MK8 LCD Keypad
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-security-pglxy210725-5-mk7-front
    CP050-00-01
    Galaxy MK8 LCD Keypad
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-security-pglxy210725-5-mk7-front
    CP051-00-01
    Galaxy MK8 LCD Keyprox, with integrated ASKHID reader
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-security-pglxy210725-5-mk7-front
    CP051-00-01
    Galaxy MK8 LCD Keyprox, with integrated ASKHID reader
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-security-pglxy210725-5-mk7-front