/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    Opal Heat Detector for fix temperature no isolator, Notifier

    Discontinued

    The Opal NFX-TFIX58 & NFX-TFIX78 are fixed temperature analogue addressable sensors employing low mass thermistors and microprocessor technology for fast response and linear temperature sensing

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Opal Notifier NFX-TFIX58 & NFX-TFIX78 are fixed temperature analogue addressable sensors, without isolator, employing low mass thermistors and microprocessor technology for fast response and linear temperature sensing The sensing elements of all three heat sensors are panel controllable through the Advanced Protocol so the sensitivity thresholds of each element can be changed by the panel offering the ability to customise the device for the changing use of the area it is protecting. The detectors have two integral tri-colour LEDs that provide 360° local visual indication of the device status. The LEDs are programmable with static or blinking red, amber and green status indications available.

    Features & Benefits:
    • Tri colour LED offering red, green and amber colours
    • Rotary decade address switches
    • Pure white colour
    • 100% mechanical and electrical backwards compatibility
    Certifications:
    • 0786-CPR-20647 (58) - 20648 (78) for EN54-5
    • G209010 (58) G209011 (78)
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER