/content/hbtbt/ae/en/search-results.html

Smoke Detectors

ECO1000 Series Thermal Smoke Detector

The ECO1005 A detector is a rate of rise sensor, which uses a state of the art thermal element combined with an application specific integrated circuit (ASIC)to provide quick and accurate detection of fires.

Overview

The ECO1005 A detector is a rate of rise sensor, which uses a state of the art thermal element combined with an application specific integrated circuit (ASIC) to provide quick and accurate detection of fires. The detector incorporates both rate

of rise and static elements and is suitable for all areas where the ambient conditions do not normally exhibit rapid changes in temperature. has an integral LED, which illuminates to provide a local alarm signal. This latches on,and remains illuminated until the detector is reset by a momentary power interruption. An optional remote LED annunciator may be used to repeat any alarm signal.

Features & Benefits:
  • Low profile design
  • Low current draw
  • Automatic drift compensation
  • Remote alarm test feature
  • Easy maintenance
  • Remote LED Option
Certifications:
  • 2831-CPR-F1878 for EN54-5:2000+2002 Class AIR1
  • 2831-MED-1019 Module B
  • 2831-MED-1020 Module D
  • G201016
Specifications

Others

  • Minimum Operating Humidity
    • 5 Percentage
  • Maximum Alarm Current
    • 360 milliampere
  • Maximum Standby Current
    • 125 µA
  • Maximum Operating Humidity
    • 95 Percentage
  • Conventional or Addressable
    • Conventional
  • Detection Sensor Type
    • Photoelectric inch
  • Brand
    • Honeywell Security
  • Material
    • Plastic

Others

  • Minimum Operating Humidity
    • 5 Percentage
  • Maximum Alarm Current
    • 360 milliampere
  • Maximum Standby Current
    • 125 µA
  • Maximum Operating Humidity
    • 95 Percentage
  • Conventional or Addressable
    • Conventional
  • Detection Sensor Type
    • Photoelectric inch
  • Brand
    • Honeywell Security
  • Material
    • Plastic
  • Minimum Operating Humidity : 5 Percentage
  • Maximum Alarm Current : 360 milliampere
  • Maximum Standby Current : 125 µA
  • Maximum Operating Humidity : 95 Percentage
  • Conventional or Addressable : Conventional
  • Detection Sensor Type : Photoelectric inch
  • Brand : Honeywell Security
  • Material : Plastic
Others
Name
Description
File Size
Date
Size
ECO1005 A - ECO1005T A y ECO1004T A Detectores convencionales de temperatura Data Sheet
application/pdf 2.44 MB
9/1/2017
2.44 MB
Ec Production-Quality Assurance (Module D)-Certificate of Approval
application/pdf 180.54 KB
180.54 KB
Conventional Class A1R Rate Of Rise Heat Detector-Certificate of Conformance
application/pdf 319.17 KB
6/1/2023
319.17 KB
Fire Detection And Fire Alarm Systems-Certificate of Conformance
application/pdf 212.4 KB
6/1/2023
212.4 KB
Brochure
Name
Description
File Size
Date
Size
Catalogue Intrusion 2009
application/pdf 2.43 MB
5/11/2023
2.43 MB
Data Sheet
Name
Description
File Size
Date
Size
ECO1002 Dtecteur de fume optique et thermique
application/pdf 379.37 KB
5/14/2023
379.37 KB
Name
Description
File Size
Date
Size
ECO1002 Dtecteur de fume optique et thermique
379.37 KB
5/14/2023
379.37 KB
ECO1005 A - ECO1005T A y ECO1004T A Detectores convencionales de temperatura Data Sheet
2.44 MB
9/1/2017
2.44 MB
Ec Production-Quality Assurance (Module D)-Certificate of Approval
180.54 KB
180.54 KB
Conventional Class A1R Rate Of Rise Heat Detector-Certificate of Conformance
319.17 KB
6/1/2023
319.17 KB
Fire Detection And Fire Alarm Systems-Certificate of Conformance
212.4 KB
6/1/2023
212.4 KB
Catalogue Intrusion 2009
2.43 MB
5/11/2023
2.43 MB
Name
Description
File Size
Date
Size
ECO1005 A - ECO1005T A y ECO1004T A Detectores convencionales de temperatura Data Sheet
2.44 MB
9/1/2017
Ec Production-Quality Assurance (Module D)-Certificate of Approval
180.54 KB
Conventional Class A1R Rate Of Rise Heat Detector-Certificate of Conformance
319.17 KB
6/1/2023
Fire Detection And Fire Alarm Systems-Certificate of Conformance
212.4 KB
6/1/2023
Catalogue Intrusion 2009
2.43 MB
5/11/2023
ECO1002 Dtecteur de fume optique et thermique
379.37 KB
5/14/2023
Product Number
Image
SKU
Description
alt
ECO1005 A
Thermal Detector, 8 to 30V DC, -30 to 70C
Image
SKU
Description
alt
ECO1005 A
Thermal Detector, 8 to 30V DC, -30 to 70C