/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Pipe Mount Sensor by ACI

    Discontinued

    The ACI Thermistor Pipe Mount Series features a 1.1” long Brass probe with a small curvature on the bottom that is designed to increase the surface area and improve the thermal conductivity between the pipe and the sensor.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The ACI Thermistor Pipe Mount Series features a 1.1” long Brass probe with a small curvature on the bottom that is designed to increase the surface area and improve the thermal conductivity between the pipe and the sensor. Each sensor has two, 24 inch 22 AWG Etched Teflon coloured lead wires to differentiate the many different sensor types. All sensors in this series are manufactured using ACI’s proven double encapsulation process to eliminate the effects of moisture upon the sensors and to improve the thermal response times using our high quality, thermally conductive epoxy. The Pipe Mount sensor should be used to monitor pipe or coil sizes from 1/2” to 1” in diameter. A 7.5” nylon wire tie is supplied for fastening the sensor to the top of the pipe. For best accuracy and increased thermal conduction between the pipe and sensor, ACI recommends to clean the pipe and to apply thermal grease between the sensor and pipe before securely fastening to the pipe and insulating the sensor from any effects of the ambient air.

    Features & Benefits:
    • 5 Years Limited Warranty
    • Wide range of applications
    Certifications:
    • CE
    • RoHS
    • WEEE
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
      • 302 degree Fahrenheit
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Number of Wiring Terminals
      • 2
    • Mounting Type
      • Pipe inch

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
      • 302 degree Fahrenheit
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Number of Wiring Terminals
      • 2
    • Mounting Type
      • Pipe inch
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 150 degree Celsius|302 degree Fahrenheit
    • Brand : Alerton
    • Product Type : Sensor Degrees Celsius
    • Number of Wiring Terminals : 2
    • Mounting Type : Pipe inch