/content/hbtbt/ae/en/search-results.html

Temperature & Humidity Transmitters

INNCOM S541 Remote Thermistor

INNCOM S541 Remote Thermistor switches are members of INNCOM’s Integrated Room Automation System (IRAS). These devices provide remote reporting of door switch status, temperature and humidity.

Overview

INNCOM S541 Remote Thermistor switches are members of INNCOM’s Integrated Room Automation System (IRAS). These devices provide remote reporting of door switch status, temperature and humidity. The models consist of the S541 Battery Operated Door Switch Monitor, the RT3 Battery Operated RF remote temperature sensor, and the RT4 Battery Operated RF remote temperature and humidity sensor.

Features & Benefits:
  • Small, wall mountable design
  • 2.4Ghz IEEE 802.15.4
  • compliant 0dB RF
  • transceiver
  • Deep mesh networking
  • On-board door switch
  • monitor, temperature sensor,
  • and humidity sensing
  • Industrial temperature ratings
  • 0–65C
  • FCC Part 15b listed
Specifications

Others

  • Brand
    • Honeywell Hospitality

Others

  • Brand
    • Honeywell Hospitality
  • Brand : Honeywell Hospitality
Others
Name
Description
File Size
Date
Size
S541.RF/RT3 (S541.RFT) Installation Guide
application/pdf 261.73 KB
5/8/2023
261.73 KB
S541.RF 4G Product Guide
application/pdf 410.43 KB
5/11/2023
410.43 KB
Name
Description
File Size
Date
Size
S541.RF/RT3 (S541.RFT) Installation Guide
application/pdf 261.73 KB
5/8/2023
261.73 KB
S541.RF 4G Product Guide
application/pdf 410.43 KB
5/11/2023
410.43 KB
Name
Description
File Size
Date
Size
S541.RF/RT3 (S541.RFT) Installation Guide
261.73 KB
5/8/2023
S541.RF 4G Product Guide
410.43 KB
5/11/2023