/content/hbtbt/ae/en/search-results.html

    Detector Test Equipment

    VESDA-E VEA Sampling Point

    Discontinued

    VESDA-E VEA sampling point and microbore tube is fully supervised by the detector. VEA sampling points are available in two different type standard and surface mount. It can be used in Healthcare, Offices and Electrical cabinets.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    VEA sampling points are available in two different type standard and surface mount. Standard sampling points are designed for a ceiling with a void where microbore tubes are run in the void and sampling points are mounted in the ceiling. Surface mount sampling points are designed for use where access to the ceiling void is limited. Microbore tubes are run along the ceiling. Sampling points can either be directly screwed to the ceiling or mounted using a retainer supplied as a standard inclusion. Sampling points are available in black or white with 4mm or 6mm inlets to suit appropriate microbore tubes. VESDA-E VEA sampling point and microbore tube is fully supervised by the detector. It can be used in Healthcare, Offices, Education, Retail, Prisons, Apartments / residential and Electrical cabinets.

    Features & Benefits:
    • Two different types, standard and surface mount
    • Available in black or white
    • Full supervision
    • Automated cleaning by the detector
    • Swivel joint to allow optimum tube orientation
    • Models to suite 6mm and 4mm micro bore tubes
    • Direct mount or ceiling tile mount with retainer housing
    • Ease of replacement
    Specifications

    Others

    • Brand
      • ESSER
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Others

    • Brand
      • ESSER
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : ESSER|Farenhyt|Gamewell-FCI|NOTIFIER