/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    XP95 Heat Detector

    Discontinued

    XP95 Heat Detectors monitors temperature by using a single thermistor which provides a count output proportional to the external air temperature

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    XP95 Heat Detectors has a common profile with the XP95 optical smoke detectors but has a low air flow resistance case made of white polycarbonate. The device monitors heat using a single thermistor network which provides a voltage output proportional to the external air temperature. The Heat Detector is designed to be connected to a two wire loop circuit carrying both data and a 17 V to 28 V dc supply. The detector is connected to the incoming and outgoing supply via terminals L1 and L2 in the mounting base

    Features & Benefits:
    • Ideal for environments that are dirty or smoky under normal circumstances
    • Unaffected by wind or atmospheric pressure
    Certifications:
    • EN54