/content/hbtbt/ae/en/search-results.html

    Contact Sensors

    Honeywell Security Surface Mount Magnetic Contact

    Discontinued

    Honeywell Security Surface Mount Magnetic Contacts are SPDT contact with included screws.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Honeywell Security surface mount magnetic contacts are SPDT contact. The Honeywell 7939-2WH is a white, surface mount door and window contact designed for all Form C SBDT (normally open or normally closed contact) wired alarm systems.

    Features & Benefits:
    • Cover conceals end of line resistor (EOL)
    • Replaces GRI 29C, Sentrol 2087T
    • Covers and Screws included
    • Surface mountable
    • Spacers included for optional flush mounting
    • Colour: White
    • Switch Type: Form C (SPDT Reed)
    • Standard Gap: 1" (25mm)
    • Contact Rating: 100ma at 28V DC
    • Operating Temperature: -40 F to 194 F
    Certifications:
    • UL
    • ULC
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security