/content/hbtbt/ae/en/search-results.html

Noise Sensors

FG1625RFM Round Flush-Mount Glassbreak Detector

FG1625RFM round flush-mount glassbreak detectors are intended for use in field proven FlexGuard® technology to provide fast responses and increased false alarm immunity.

Overview

FG1625RFM round flush-mount glassbreak detectors are intended for use in field proven FlexGuard® technology to provide fast responses and increased false alarm immunity. Glassbreak detectors are specifically designed to allow a fast, easy installation, while the adjustable sensitivity settings can compensate for the acoustics of any room. Optimum operation can be quickly verified using the FG701 glassbreak simulator. 

Features & Benefits:
  • FlexCore™ signal processor is an application-specific integrated circuit (ASIC), which processes sound data in parallel rather than sequentially for faster, more accurate detection decisions
  • The combination of proven FlexGuard® performance with the speed of FlexCore processing provides unmatched false alarm immunity without compromising detection
  • Easy installation and setup with the home patented technology allowing remote activation of test mode (with simulator)
  • Glassbreak detector recesses in a 1.0 inch (26 mm) diameter hole through a false ceiling or sheetrock
  • Hand-clap feature verifies that the detector is functioning
  • Two DIP switches on the glassbreak detector making it easy to set the sensitivity to match the acoustics of the room; four different sensitivity levels are available, ranging from very low to high
  • Flush mounts in any wall or in the ceiling, with no minimum range and a maximum range of 25 ft (7.6 m) to the glass
  • Covers all glass types, including plate, tempered, laminated, wired, film-coated, and sealed insulating glass
  • Glassbreak detector performs multiple domain signal analysis in which time, frequency and amplitude characteristics are evaluated for signal qualification enabling the detector to accurately discriminate false alarms from true glassbreak events
Certifications:
  • UL
  • ULC
Others
Name
Description
File Size
Date
Size
RUcertificateUSAE63B00832
application/pdf 467.77 KB
5/10/2023
467.77 KB
Sales Sheet
Name
Description
File Size
Date
Size
Shattered
application/pdf 832.08 KB
832.08 KB
Slide Presentations
Name
Description
File Size
Date
Size
Catalogo Intrusione
application/pdf 1.1 MB
2/3/2022
1.1 MB
Brochure
Name
Description
File Size
Date
Size
FlexGuard Glassbreak Detector Brochure
application/pdf 1.83 MB
5/11/2023
1.83 MB
Infrmate sobre la normativa europea para las alarmas de seguridad con nuestra gua de referencia rpida
application/pdf 311.71 KB
5/11/2023
311.71 KB
Catalogue Intrusion 2009
application/pdf 2.43 MB
5/11/2023
2.43 MB
FlexGuard Glassbreak Detectors Brochure
application/pdf 1.07 MB
5/11/2023
1.07 MB
G2 Chart
application/pdf 463.12 KB
5/11/2023
463.12 KB
Data Sheet
Name
Description
File Size
Date
Size
Sensori FlexGuard - Brochure commerciale
application/pdf 563.49 KB
5/14/2023
563.49 KB
Catalog
Name
Description
File Size
Date
Size
Honeywell Intrusion Systems (11.8 MB pdf)
application/pdf 11.04 MB
5/11/2023
11.04 MB
Name
Description
File Size
Date
Size
FlexGuard Glassbreak Detector Brochure
1.83 MB
5/11/2023
1.83 MB
Catalogo Intrusione
1.1 MB
2/3/2022
1.1 MB
Shattered
832.08 KB
832.08 KB
Infrmate sobre la normativa europea para las alarmas de seguridad con nuestra gua de referencia rpida
311.71 KB
5/11/2023
311.71 KB
RUcertificateUSAE63B00832
467.77 KB
5/10/2023
467.77 KB
Sensori FlexGuard - Brochure commerciale
563.49 KB
5/14/2023
563.49 KB
Honeywell Intrusion Systems (11.8 MB pdf)
11.04 MB
5/11/2023
11.04 MB
Catalogue Intrusion 2009
2.43 MB
5/11/2023
2.43 MB
FlexGuard Glassbreak Detectors Brochure
1.07 MB
5/11/2023
1.07 MB
G2 Chart
463.12 KB
5/11/2023
463.12 KB
Name
Description
File Size
Date
Size
RUcertificateUSAE63B00832
467.77 KB
5/10/2023
Shattered
832.08 KB
Catalogo Intrusione
1.1 MB
2/3/2022
FlexGuard Glassbreak Detector Brochure
1.83 MB
5/11/2023
Infrmate sobre la normativa europea para las alarmas de seguridad con nuestra gua de referencia rpida
311.71 KB
5/11/2023
Catalogue Intrusion 2009
2.43 MB
5/11/2023
FlexGuard Glassbreak Detectors Brochure
1.07 MB
5/11/2023
G2 Chart
463.12 KB
5/11/2023
Sensori FlexGuard - Brochure commerciale
563.49 KB
5/14/2023
Honeywell Intrusion Systems (11.8 MB pdf)
11.04 MB
5/11/2023
Product Number
SKUs
Image
SKU
Description
alt
FG1625RFM
Glassbreak Detector, Round, Flush Mount
Image
SKU
Description
alt
FG1625RFM
Glassbreak Detector, Round, Flush Mount