/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    Velocity® Series 3 Thermal Detector

    Velocity® Series 3 thermal detectors are intelligent detectors with integral communication that provides locations for alarms and selective maintenance.

    Overview

    The Gamewell-FCI, Velocity® Series 3 intelligent thermal detectors with integral communication provide point location for alarm communication and selective maintenance. Designed in a modern bright white color, the Velocity Series 3 is aesthetically pleasing for today's contemporary buildings.

    The Velocity Series 3 heat detectors are intelligent addressable detectors with point ID capability that enable each detector address to be set with rotary address switches providing exact device locations. The thermal detector continually monitors the detected temperature and reports it to the fire alarm control panel. The modern design and expanded color options support a variety of contemporary aesthetic demands. In addition, each detector is constructed for exceptional installation and maintenance efficiency.

    Features & Benefits:
    • Designed to comply with UL268 7th edition
    • Modern profile for improved aesthetics
    • Visual rotary, decimal switch addressing (01-159)
    • Built-in functional test switch activated by an external magnet
    • Dual bicolor LEDs flash green whenever the sensor is addressed, and light steady red on alarm
    • Optional relay, isolator, or sounder bases
    • Low standby current
    • Analog addressable communication
    • Stable communication technique with noise immunity
    • Optional remote, single-gang LED Indicator (RA100Z)
    • Compatible with Gamewell-FCI analog addressable panels
    Certifications:
    • UL: S2332
    • FM: 3023594
    • MEA-FDNY: 219-02-E Vol. VI
    • CSFM: 7270-1703-0502
    • ISO 9001 Certification
    Specifications

    Others

    • Brand
      • Gamewell-FCI

    Others

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI