Scheduled Maintenance: This site will be down for scheduled maintenance on Sunday May 18th, from 2 AM to 12 PM EST (7 AM to 5 PM GMT, 8 AM to 6 PM CET, 11:30 PM to 9:30 PM IST). We appreciate your patience during this time.
Scheduled Maintenance: There is a planned maintenance scheduled for Credit Card functionality on Friday May 16th, from 09:30 PM EST to Sunday May 18th, 02:30 PM EST and Saturday May 17th, from 02:30 AM GMT to Sunday May 17th, 7:30 PM GMT and Saturday May 17th, 07:00 AM IST to Monday, May 19th 00:00 AM IST. We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    Bases

    B501 Wireless Detector Mounting Base

    B501 bases are four-inch flangeless mounting bases designed for use with Notifier SWIFT Wireless detector . They are intended for use with intelligent systems that have screw terminals for power (+ and -) and remote annunciator connections.

    Overview
    B501 bases are four-inch flangeless mounting bases designed for use with Notifier SWIFT Wireless detector . They are intended for use with intelligent systems that have screw terminals for power (+ and -) and remote annunciator connections.Features & Benefits:
    • Bases enable quick and secure detector plug-in
    • SEMS screws provide easy wiring connection
    • Support for 24 to 12 AWG provides installation flexibility
    • Multiple accessory options provide mounting flexibility
    Certifications:
    • UL
    • ULC
    • FM
    • CSFM
    Specifications

    Others

    • Brand
      • Morley-IAS
      • NOTIFIER

    Others

    • Brand
      • Morley-IAS
      • NOTIFIER
    • Brand : Morley-IAS|NOTIFIER
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    B501-BL
    Intelligent Detector Base, 4inch, Black
    B501-BL
    Intelligent Detector Base, 4inch, Black
    B501-BL.
    Plug in Detector Base, 15 to 32V DC, 150µA, Black
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-b501-bl-plug-in-detector-base-primaryimage
    B501-BL.
    Plug in Detector Base, 15 to 32V DC, 150µA, Black
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-b501-bl-plug-in-detector-base-primaryimage
    B501-IV
    Intelligent Detector Base, 4inch, Ivory
    https://honeywell.scene7.com/is/image/Honeywell65/ba-fire-B501-IV-primary
    B501-IV
    Intelligent Detector Base, 4inch, Ivory
    https://honeywell.scene7.com/is/image/Honeywell65/ba-fire-B501-IV-primary
    B501-IV.
    Plug in Detector Base, 15 to 32V DC, 150µA, Ivory
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-b501-iv-plug-in-detector-base-primaryimage
    B501-IV.
    Plug in Detector Base, 15 to 32V DC, 150µA, Ivory
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-b501-iv-plug-in-detector-base-primaryimage
    B501-IV..
    Saudi Made: 4 Intelligent Detector Base, Ivory, Standard European flangeless
    https://honeywell.scene7.com/is/image/Honeywell65/ba-fire-B501-IV-primary
    B501-IV..
    Saudi Made: 4 Intelligent Detector Base, Ivory, Standard European flangeless
    https://honeywell.scene7.com/is/image/Honeywell65/ba-fire-B501-IV-primary
    B501-WHITE
    Intelligent Detector Base, 4inch, White
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-Fire-B501-WHITE-STRAIGHT-HiRes
    B501-WHITE
    Intelligent Detector Base, 4inch, White
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-Fire-B501-WHITE-STRAIGHT-HiRes
    B501-WHITE-BP
    Intelligent Detector Base, 4in, Bulk Pack Of 10, Flangeless, White
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-b501-white-bp-base-4-white-bulk-pack-primaryimage
    B501-WHITE-BP
    Intelligent Detector Base, 4in, Bulk Pack Of 10, Flangeless, White
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-b501-white-bp-base-4-white-bulk-pack-primaryimage
    B501-WHITE-BP.
    Plug in Detector Base, 15 to 32V DC, 150µA, White, Bulk Pack
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-b501-white-plug-in-detector-base-primaryimage
    B501-WHITE-BP.
    Plug in Detector Base, 15 to 32V DC, 150µA, White, Bulk Pack
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-b501-white-plug-in-detector-base-primaryimage
    B501-WHITE-BP..
    Saudi Made: Bulk Pack of B501-WHITE contains 10
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-b501-white-bp-base-4-white-bulk-pack-primaryimage
    B501-WHITE-BP..
    Saudi Made: Bulk Pack of B501-WHITE contains 10
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-b501-white-bp-base-4-white-bulk-pack-primaryimage
    B501-WHITE..
    Saudi Made: 4 Intelligent Detector Base, White, Standard European flangeless
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-Fire-B501-WHITE-STRAIGHT-HiRes
    B501-WHITE..
    Saudi Made: 4 Intelligent Detector Base, White, Standard European flangeless
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-Fire-B501-WHITE-STRAIGHT-HiRes