/content/hbtbt/ae/en/search-results.html

    Bases

    Select Series 6-Inch Mounting Base

    The Mounting Base is required to meet local code and application requirements and for that System Sensor offers standard 4in and 6in bases.

    Overview

    The Mounting Base is required to meet local code and application requirements and for that System Sensor offers standard 4in and 6in bases, as well as, specialty base designs including relay, isolator, sounder and low frequency sounder options for Select Series detectors. The standard 4" and 6" bases offer a plug-in detector base intended for use in intelligent systems, with screw terminals provided for power (+ and €“), and remote annunciator connections.

    Features & Benefits:
    • Bases enable quick and secure detector plug-in
    • SEMS screws provide easy wiring connection
    • Support for 12-24 AWG provides installation flexibility
    • Multiple base formats meet application requirements
    • Standard white color with ivory and black options
    Certifications:
    • UL
    Others
    Name
    Description
    File Size
    Date
    Size
    B300-6 CAD CAD Drawing
    text/plain 732.7 KB
    4/28/2023
    732.7 KB
    B300-6-IV BIM File
    application/x-tika-msoffice 816 KB
    816 KB
    B300-6 BIM File
    application/x-tika-msoffice 1.06 MB
    1.06 MB
    Select Series Bases Datasheet
    application/pdf 370.03 KB
    5/14/2023
    370.03 KB
    Select Series High Sensitivity Detector Datasheet
    application/pdf 211.3 KB
    5/14/2023
    211.3 KB
    Select Series - Addressable Detection (SPDS899)- Datasheet
    application/pdf 212.48 KB
    8/3/2023
    212.48 KB
    Select Series Bases (SPDS901) Datasheet
    application/pdf 370.03 KB
    5/14/2023
    370.03 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Intelligent Bases Data Sheet - Notifier
    application/pdf 286.42 KB
    8/1/2023
    286.42 KB
    Intelligent Bases Data Sheet
    application/pdf 286.42 KB
    8/16/2022
    286.42 KB
    Velociti Series 3 Detectors Thermal Detectors Data Sheet
    application/pdf 93.91 KB
    8/1/2023
    93.91 KB
    Addressable Carbon Monoxide Detectors Data Sheet
    application/pdf 138.66 KB
    3/9/2023
    138.66 KB
    Intelligent Bases Data Sheet - Gamewell-FCI
    application/pdf 189.4 KB
    8/3/2023
    189.4 KB
    Addressable Multi-Criteria Photo-CO Detectors Datasheet
    application/pdf 128.76 KB
    5/18/2022
    128.76 KB
    Velociti Series 3 Detectors Photoelectric Detectors Data Sheet
    application/pdf 483.47 KB
    8/1/2023
    483.47 KB
    Velociti Series 3, ASD-LS3 High-Sensitivity Photoelectric Spot Detector Data Sheet
    application/pdf 110.42 KB
    5/14/2023
    110.42 KB
    AD365(-IV) Multi-Criteria Detector Data Sheet
    application/pdf 173 KB
    5/14/2023
    173 KB
    Name
    Description
    File Size
    Date
    Size
    B300-6 CAD CAD Drawing
    text/plain 732.7 KB
    4/28/2023
    732.7 KB
    B300-6-IV BIM File
    application/x-tika-msoffice 816 KB
    816 KB
    B300-6 BIM File
    application/x-tika-msoffice 1.06 MB
    1.06 MB
    Intelligent Bases Data Sheet - Notifier
    application/pdf 286.42 KB
    8/1/2023
    286.42 KB
    Intelligent Bases Data Sheet
    application/pdf 286.42 KB
    8/16/2022
    286.42 KB
    Velociti Series 3 Detectors Thermal Detectors Data Sheet
    application/pdf 93.91 KB
    8/1/2023
    93.91 KB
    Addressable Carbon Monoxide Detectors Data Sheet
    application/pdf 138.66 KB
    3/9/2023
    138.66 KB
    Intelligent Bases Data Sheet - Gamewell-FCI
    application/pdf 189.4 KB
    8/3/2023
    189.4 KB
    Addressable Multi-Criteria Photo-CO Detectors Datasheet
    application/pdf 128.76 KB
    5/18/2022
    128.76 KB
    Velociti Series 3 Detectors Photoelectric Detectors Data Sheet
    application/pdf 483.47 KB
    8/1/2023
    483.47 KB
    Velociti Series 3, ASD-LS3 High-Sensitivity Photoelectric Spot Detector Data Sheet
    application/pdf 110.42 KB
    5/14/2023
    110.42 KB
    AD365(-IV) Multi-Criteria Detector Data Sheet
    application/pdf 173 KB
    5/14/2023
    173 KB
    Select Series Bases Datasheet
    application/pdf 370.03 KB
    5/14/2023
    370.03 KB
    Select Series High Sensitivity Detector Datasheet
    application/pdf 211.3 KB
    5/14/2023
    211.3 KB
    Select Series - Addressable Detection (SPDS899)- Datasheet
    application/pdf 212.48 KB
    8/3/2023
    212.48 KB
    Select Series Bases (SPDS901) Datasheet
    application/pdf 370.03 KB
    5/14/2023
    370.03 KB
    Name
    Description
    File Size
    Date
    Size
    B300-6 CAD CAD Drawing
    732.7 KB
    4/28/2023
    B300-6-IV BIM File
    816 KB
    B300-6 BIM File
    1.06 MB
    Select Series Bases Datasheet
    370.03 KB
    5/14/2023
    Select Series High Sensitivity Detector Datasheet
    211.3 KB
    5/14/2023
    Select Series - Addressable Detection (SPDS899)- Datasheet
    212.48 KB
    8/3/2023
    Select Series Bases (SPDS901) Datasheet
    370.03 KB
    5/14/2023
    Intelligent Bases Data Sheet - Notifier
    286.42 KB
    8/1/2023
    Intelligent Bases Data Sheet
    286.42 KB
    8/16/2022
    Velociti Series 3 Detectors Thermal Detectors Data Sheet
    93.91 KB
    8/1/2023
    Addressable Carbon Monoxide Detectors Data Sheet
    138.66 KB
    3/9/2023
    Intelligent Bases Data Sheet - Gamewell-FCI
    189.4 KB
    8/3/2023
    Addressable Multi-Criteria Photo-CO Detectors Datasheet
    128.76 KB
    5/18/2022
    Velociti Series 3 Detectors Photoelectric Detectors Data Sheet
    483.47 KB
    8/1/2023
    Velociti Series 3, ASD-LS3 High-Sensitivity Photoelectric Spot Detector Data Sheet
    110.42 KB
    5/14/2023
    AD365(-IV) Multi-Criteria Detector Data Sheet
    173 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Add to list
    B300-6
    Mounting Base, 6in, Flanged, Low-Profile, White
    B300-6-BP
    Mounting Base, 6in, Flanged, White, Bulk Pack
    B300-6-IV
    Mounting Base, 6in, Flanged, Ivory
    B300-6-IV.
    Mounting Base, 145gm, Flange Mounting, 6in