/content/hbtbt/ae/en/search-results.html

Noise Sensors

FG1625SN Glassbreak Detector

FG1625SN glassbreak detectors use the latest technology to provide faster response and increased false alarm immunity.

Overview

FG1625SN glassbreak detectors use the latest technology to provide faster response and increased false alarm immunity. FG1625SN glassbreak detectors are specifically designed to allow a fast, easy installation by utilizing V-Plex® polling loop technology. Four adjustable sensitivity settings can compensate for the acoustics of any room. Optimum operation can be quickly verified using the FG-701 glassbreak simulator. This device is designed for use only with controls supporting V-Plex (polling loop) technology.

Features & Benefits:
  • FlexCore™ signal processor is an application-specific integrated circuit (ASIC), which processes sound data in parallel rather than sequentially for faster, more accurate detection decisions.
  • The combination of proven FlexGuard® performance with the speed of FlexCore processing provides unmatched false alarm immunity without compromising detection
  • Easy Installation and Setup IntelliSense’s patented technology allows remote activation of test mode (with simulator)
  • FG1625SN glassbreak detector has a centered wire entry hole, 45° terminal blocks, and end-of-line (EOL) terminals
  • Hand-clap feature verifies that the detector is functioning
  • Two DIP switches on the detector make it easy to set the sensitivity to match the acoustics of the room; four different sensitivity levels are available, ranging from every low to high
  • Mounts on any wall, in the window frame, or on the ceiling with no minimum range and a maximum range of 25 ft (7.6 m) to the glass
  • Works on all glass types, including plate, tempered, laminated, wired, film-coated, and sealed insulating glass
  • Performs multiple domain signal analysis in which time, frequency and amplitude characteristics are evaluated for signal qualification enabling the detector to accurately discriminate false alarms from true glassbreak events
  • Enclosed PCB is protected from potential damage during installation
Certifications:
  • FCC/IC Verified
  • CE
  • C-Tick
  • UL Listed
  • ULC Listed
Specifications

Others

  • Brand
    • Honeywell Security

Others

  • Brand
    • Honeywell Security
  • Brand : Honeywell Security
Others
Name
Description
File Size
Date
Size
RUcertificateUSAE63B00832
application/pdf 467.77 KB
5/10/2023
467.77 KB
Sales Sheet
Name
Description
File Size
Date
Size
Shattered
application/pdf 832.08 KB
832.08 KB
Brochure
Name
Description
File Size
Date
Size
Infrmate sobre la normativa europea para las alarmas de seguridad con nuestra gua de referencia rpida
application/pdf 311.71 KB
5/11/2023
311.71 KB
FlexGuard Glassbreak Detector Brochure
application/pdf 1.83 MB
5/11/2023
1.83 MB
G2 Chart
application/pdf 463.12 KB
5/11/2023
463.12 KB
Data Sheet
Name
Description
File Size
Date
Size
Sensori FlexGuard - Brochure commerciale
application/pdf 563.49 KB
5/14/2023
563.49 KB
GLASSBREAK DETECTOR
application/pdf 106.74 KB
5/14/2023
106.74 KB
Catalog
Name
Description
File Size
Date
Size
Honeywell Intrusion Systems (11.8 MB pdf)
application/pdf 11.04 MB
5/11/2023
11.04 MB
Name
Description
File Size
Date
Size
RUcertificateUSAE63B00832
467.77 KB
5/10/2023
467.77 KB
Infrmate sobre la normativa europea para las alarmas de seguridad con nuestra gua de referencia rpida
311.71 KB
5/11/2023
311.71 KB
Honeywell Intrusion Systems (11.8 MB pdf)
11.04 MB
5/11/2023
11.04 MB
FlexGuard Glassbreak Detector Brochure
1.83 MB
5/11/2023
1.83 MB
G2 Chart
463.12 KB
5/11/2023
463.12 KB
Sensori FlexGuard - Brochure commerciale
563.49 KB
5/14/2023
563.49 KB
Shattered
832.08 KB
832.08 KB
GLASSBREAK DETECTOR
106.74 KB
5/14/2023
106.74 KB
Name
Description
File Size
Date
Size
RUcertificateUSAE63B00832
467.77 KB
5/10/2023
Shattered
832.08 KB
Infrmate sobre la normativa europea para las alarmas de seguridad con nuestra gua de referencia rpida
311.71 KB
5/11/2023
FlexGuard Glassbreak Detector Brochure
1.83 MB
5/11/2023
G2 Chart
463.12 KB
5/11/2023
Sensori FlexGuard - Brochure commerciale
563.49 KB
5/14/2023
GLASSBREAK DETECTOR
106.74 KB
5/14/2023
Honeywell Intrusion Systems (11.8 MB pdf)
11.04 MB
5/11/2023
Product Number
Image
SKU
Description
alt
FG1625SN
Glassbreak Detector, V-Plex Surface Mount
Image
SKU
Description
alt
FG1625SN
Glassbreak Detector, V-Plex Surface Mount