/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    Smoke Detector Base BUS-2/BUS-1

    Discontinued

    Honeywell's smoke detector bases bus-1/bus-2 have been designed to allow the fire detection in connection with an intrusion panel suitable for connecting devices via BUS-1 or BUS-2.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The smoke detector base’s system constellation is particularly suitable for premises in which building regulations do not require a fire detection system, but fire detection seems a good idea, in order to protect persons or property values. Especially in the private sector, for freelancers or smaller business firms. The combination of base and fire detector makes it possible to individually select and use a fire detector in accordance with the premises-specific properties of the fire risk.

    The high-quality fire detectors of the IQ8Quad series meet the latest technical requirements of modern early fire detection. Each detector is equipped with a microprocessor for intelligent signal and measured value processing. This allows each fire detector to adjust itself automatically to any changing environmental conditions, such as soiling or ageing, without changing the sensitivity of detection. A large number of alarm signaling options previously only possible by using a fire detection control panel can now be incorporated in the programming and alarm signaling functions of the intrusion detection control panel.

    The start-up and programming of the system is done conveniently via a PC/laptop using the parameterization software WINFEM Advanced.

    Features & Benefits:
    • Connection to intrusion detection control
    • High immunity to deceptive alarms
    • Automatic self-monitoring of the fire detectors for function and state
    • Smoke detector base constructed easy-to-install and suitable for practice
    • Optimized warehousing
    • Variable use of detector product line
    • Tamper monitoring in case of unauthorized detector removal
    • Integrated detector lock
    Certifications:
    • VdS
    • EN 60529