/content/hbtbt/ae/en/search-results.html

    Detector Test Equipment

    VESDA Capillary Pipe

    Discontinued

    VESDA capillary pipes and fittings are produced in red ABS under a stringent quality control system.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    VESDA aspirating capillary pipes and fittings are produced in red ABS under a stringent quality control system approved to BS EN ISO 9001, EN54 -20 and EN61386-1 Class 1131. ABS (Acrylonitrile Butadiene Styrene) is a robust polymer, which has the most suitable physical properties for aspirating detection, optimising performance with tensile strength, chemical resistance, ductility, weatherability, heat stability and processability.

    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER