Air Quality Sensors
Searchpoint Optima Plus Point Infrared Gas Detector
An advanced, Point-Infrared, flammable Hydrocarbon gas detector certified for use in potentially explosive atmospheres
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Infrared point hydrocarbon gas detector certified for use in potentially explosive atmospheres.
With over 40 years experience in the design, manufacture, installation and maintenance of point infrared gas detection, Honeywell Analytics currently has a worldwide installed base of over 100,000 infrared point hydrocarbon gas detectors in a wide spectrum of applications from light industrial to the most demanding of offshore environments.
Searchpoint Optima Plus is an infrared point Hydrocarbon gas detector certified for use in potentially explosive atmospheres. The unit’s infrared detection principle offers the fastest speed of response and fail-to-safe operation, ensuring that your plant is compliant, your personnel are protected and your production process can deliver maximum uptime. Reduced routine maintenance, when compared with conventional electro-catalytic based gas detectors, provides low ongoing cost of ownership. The development of advanced internal fault diagnostics and false alarm rejection algorithms ensures that the Searchpoint Optima Plus delivers the highest level of operational integrity.
Typical Applications:
Offshore oil and gas platforms, floating production storage and offloading (FPSO) vessels, tankers, onshore oil and gas terminals, refineries, LNG/LPG bottling plants, gas compressor/metering stations, gas turbine power plants, solvent printing and coating plants.
Over 100 gas and vapor calibrations available. For a list of gases and vapors that Searchpoint Optima Plus can detect, contact your local distributor.
Additional Features and Benefits:
Why Searchpoint Optima Plus is the right choice...
- Experience gained from over 100,000 units installed worldwide
- Improved reliability
- Optional HART® over 4-20mA output
- Can detect a wide range of hydrocarbon gases including solvents
- Increased reliability with no moving parts
- Increased stability from self compensating optics
- Immune to long term component drift
- Remote functional gas test facility
- Certified for North American and European Hazardous areas
- Increased false alarm rejection
- Increased uptime with contaminated optics warning
- Dynamic Heating Control ensures condensation free optics
- No undetected failures
- Improved diagnostics
- Integral event logging
- Reduced power consumption
- Certified to many hazardous area classification schemes including: UL, CSA, ATEX, IECEx and more
- Failsafe operation
- Fast speed of response
- Reduced routine maintenance
- Immune to catalytic poisons
- Long operating life
- Works in inert atmospheres
- Over 100,000 units installed worldwide
- Improved reliability
- Fast speed of response
- Material: 316 stainless steel
- Response time: T50 < 3 seconds, T90 < 4 seconds (methane)
- Operational and certified: -40° to + 65°C temperature range
Even the best products deserve expert maintenance!
Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.Explore our fixed, portable, and high-tech support services now!
Overview
- Brand
- Honeywell
Features
- Sub-Category
- Infrared Gas Detectors & Transmitters
- Infrared Gas Detectors & Transmitters
- Alarm Settings
- Fault: 0 mA (Hart® Units Adjustable to 1 mA)
- Inhibit: 1-3mA (Default 2 mA)
- Over Range: 20-21.5 mA (Default 21 mA)
- Warning: 0 to 6 mA (Default 3 mA)
- Features & Benefits
- Can Detect a Wide Range of Hydrocarbon Gases Including Solvents
- Certified for North American and European Hazardous areas
- Dynamic Heating Control Ensures Condensation Free Optics
- Failsafe Operation
- Fast Speed of Response Provides Earliest Warning
- Immune to Catalytic Poisons
- Immune to Long Term Component Drift
- Improved Diagnostics
- Improved Reliability
- Increased False Alarm Rejection
- Increased Reliability with No Moving Parts
- Increased Stability from Self Compensating Optics
- Increased Uptime with Contaminated Optics Warning
- Integral Event Logging
- Long Operating Life
- No Undetected Failures
- Optional HART® Over 4 to 20 mA Output
- Reduced Power Consumption
- Reduced Routine Maintenance
- Remote Functional Gas Test Facility
- Works In Inert Atmospheres
- Repeatability
- < ±2% fsd @50% fsd
Dimensions & Weight
- Weight range
- 1.6 kg
Technical Specifications
- Output Signal Range
- 4 to 20 mA Autosensing Sink or Source
- Digital Communication Ports
- UV/IR
- Accuracy
- Optima Plus (Ethylene): Baseline < ±2% fsd, 50% fsd <±3% fsd
- Optima Plus (Hydrocarbon): Baseline < ±1% fsd, 50% fsd <±2% fsd
- Measuring Range
- 0-100% LEL
- Digital Output
- Modbus RS485 (via XNX, Optional HART® over 4 to 20 mA output (HART® Version 7)
Operating Characteristics
- Minimum Temperature
- -40˚C
Material Specifications
- Material
- 316 Stainless Steel
- Enclosure Material
- Plastic
Standards & Certifications
- Ingress Protection
- IP66/67
Electrical Specifications
- Power Requirement
- 18 to 32 VDC
Others
- Industry
- Energy
- Healthcare
- Manufacturing
Overview
- Brand
- Honeywell
Features
- Sub-Category
- Infrared Gas Detectors & Transmitters
- Infrared Gas Detectors & Transmitters
- Alarm Settings
- Fault: 0 mA (Hart® Units Adjustable to 1 mA)
- Inhibit: 1-3mA (Default 2 mA)
- Over Range: 20-21.5 mA (Default 21 mA)
- Warning: 0 to 6 mA (Default 3 mA)
- Features & Benefits
- Can Detect a Wide Range of Hydrocarbon Gases Including Solvents
- Certified for North American and European Hazardous areas
- Dynamic Heating Control Ensures Condensation Free Optics
- Failsafe Operation
- Fast Speed of Response Provides Earliest Warning
- Immune to Catalytic Poisons
- Immune to Long Term Component Drift
- Improved Diagnostics
- Improved Reliability
- Increased False Alarm Rejection
- Increased Reliability with No Moving Parts
- Increased Stability from Self Compensating Optics
- Increased Uptime with Contaminated Optics Warning
- Integral Event Logging
- Long Operating Life
- No Undetected Failures
- Optional HART® Over 4 to 20 mA Output
- Reduced Power Consumption
- Reduced Routine Maintenance
- Remote Functional Gas Test Facility
- Works In Inert Atmospheres
- Repeatability
- < ±2% fsd @50% fsd
Dimensions & Weight
- Weight range
- 1.6 kg
Technical Specifications
- Output Signal Range
- 4 to 20 mA Autosensing Sink or Source
- Digital Communication Ports
- UV/IR
- Accuracy
- Optima Plus (Ethylene): Baseline < ±2% fsd, 50% fsd <±3% fsd
- Optima Plus (Hydrocarbon): Baseline < ±1% fsd, 50% fsd <±2% fsd
- Measuring Range
- 0-100% LEL
- Digital Output
- Modbus RS485 (via XNX, Optional HART® over 4 to 20 mA output (HART® Version 7)
Operating Characteristics
- Minimum Temperature
- -40˚C
Material Specifications
- Material
- 316 Stainless Steel
- Enclosure Material
- Plastic
Standards & Certifications
- Ingress Protection
- IP66/67
Electrical Specifications
- Power Requirement
- 18 to 32 VDC
Others
- Industry
- Energy
- Healthcare
- Manufacturing
- Brand : Honeywell
- Sub-Category : Infrared Gas Detectors & Transmitters|Infrared Gas Detectors & Transmitters
- Weight range : 1.6 kg
- Output Signal Range : 4 to 20 mA Autosensing Sink or Source
- Minimum Temperature : -40˚C
- Alarm Settings : Fault: 0 mA (Hart® Units Adjustable to 1 mA)|Inhibit: 1-3mA (Default 2 mA)|Over Range: 20-21.5 mA (Default 21 mA)|Warning: 0 to 6 mA (Default 3 mA)
- Features & Benefits : Can Detect a Wide Range of Hydrocarbon Gases Including Solvents|Certified for North American and European Hazardous areas|Dynamic Heating Control Ensures Condensation Free Optics|Failsafe Operation|Fast Speed of Response Provides Earliest Warning|Immune to Catalytic Poisons|Immune to Long Term Component Drift|Improved Diagnostics|Improved Reliability|Increased False Alarm Rejection|Increased Reliability with No Moving Parts|Increased Stability from Self Compensating Optics|Increased Uptime with Contaminated Optics Warning|Integral Event Logging|Long Operating Life|No Undetected Failures|Optional HART® Over 4 to 20 mA Output|Reduced Power Consumption|Reduced Routine Maintenance|Remote Functional Gas Test Facility|Works In Inert Atmospheres
- Material : 316 Stainless Steel
- Digital Communication Ports : UV/IR
- Accuracy : Optima Plus (Ethylene): Baseline < ±2% fsd, 50% fsd <±3% fsd|Optima Plus (Hydrocarbon): Baseline < ±1% fsd, 50% fsd <±2% fsd
- Ingress Protection : IP66/67
- Repeatability : < ±2% fsd @50% fsd
- Power Requirement : 18 to 32 VDC
- Measuring Range : 0-100% LEL
- Industry : Energy|Healthcare|Manufacturing
- Enclosure Material : Plastic
- Digital Output : Modbus RS485 (via XNX, Optional HART® over 4 to 20 mA output (HART® Version 7)