/content/hbtbt/ae/en/search-results.html

    Accessories

    Beam Sensor

    Discontinued

    S-Quad Beam Sensors provides an enhanced solution for linear beam detection for applications where point detection is either not practical or economic.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Vigilon’s loop powered technology allows up to 16 beam pairs to be connected to the same loop circuit, each covering a distance of up to 100m without the need for an external Power Supply Unit, wiring or interfacing.

    Features & Benefits:
    • S-Quad Beam pairs are loop powered supporting 16 pairs per loop
    • Each beam can be set to one of 6 sensitivity states to provide a best fit for individual applications
    • The beam provides increased resilience to interference from the sun and other light sources
    • Remote key switch provides test facility at ground level without the need to gain access to beams mounted in high areas
    • The beam incorporates an LED array to indicate signal strength allowing accurate alignment during one person commissioning
    • Optimum sensitivity is maintained by automatic gain setting triggered at the beam during alignment
    • The optical lens design is intended to minimise build-up of dust to reduce the maintenance and cleaning required
    • The S-Quad beam is compatible with early versions of the Vigilon Beam
    Certifications:
    • LPCB