/content/hbtbt/ae/en/search-results.html

    Accessories

    S200 Series Analogue Heater Base

    Discontinued

    The System Sensor B524HTR is a specialist base in addition to the traditional low profile or deep bases, designed for use with all System Sensor 200 analogue addressable detectors

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The B524HTR Heater Base is a two wire heated base. Designed to be used when environmental conditions mean frost or condensation may build in the detector’s chamber and cause false alarms, it has been designed to raise the temperature of the sensor by a few degrees, thereby preventing problems associated with condensation in the sensing chamber or electronics. The heat delivered through the PCB heats the detector using convection air flows.

    Features & Benefits:
    • Improves resilience to condensation
    • Consists of 300 ohms of surface mounted resistors
    • 2.6 Watts of heating power at 28VDC
    • AC supply can be used, maximum 4 Watts power
    • Terminals capable of accepting 2.5mm2 cable
    • Total depth of only 36mm
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER