Air Quality Sensors
VESDA Sensepoint XCL/XRL Replacement H2 Gas Sensor
XCL-XRL-SC-H2 is a VESDA Sensepoint XCL/XRL replacement gas sensor for hydrogen gas.
XCL-XRL-SC-H2 is a VESDA Sensepoint XCL/XRL replacement gas sensor for hydrogen gas.
Others
- Minimum Operating Ambient Temperature
- −20 degree Celsius
- Maximum Operating Ambient Temperature
- 50 degree Celsius
- Minimum Storage Temperature
- 0 degree Celsius
- Maximum Storage Temperature
- +30 degree Celsius
- Minimum Operating Humidity
- 0 Percentage
- Maximum Operating Pressure
- 110 kilopascal
- Maximum Operating Humidity
- 99 Percentage
- Minimum Operating Voltage
- 11; 20
- Supply Voltage
- 24
- Overall Height
- 113 millimetre
- Analog Outputs
- 0 to 22 milliampere
- Overall Width
- 113 millimetre
- Brand
- Xtralis
- Minimum Operating Pressure
- 90
- Supply Voltage Frequency
- 50; 60
- Number of Relay Outputs
- 2
- Network Communications
- Bluetooth Wireless Interface
- Regulatory Approvals
- EN/UL/IEC 61010-1; CSA-C22.2 No. 61010-1-12; - EN 50270; RED; FCC; BT SIG; UL2075 (CO and CH4); AS 1668.2
- Detection Method
- ASD pipe network
- Digital Outputs
- Modbus RTU
- Gases Detected
- Carbon Monoxide
- Detection Area
- High airflow areas
- Product Type
- Detector
- Power Source
- 24
- For Use With
- Energy storage systems
Others
- Minimum Operating Ambient Temperature
- −20 degree Celsius
- Maximum Operating Ambient Temperature
- 50 degree Celsius
- Minimum Storage Temperature
- 0 degree Celsius
- Maximum Storage Temperature
- +30 degree Celsius
- Minimum Operating Humidity
- 0 Percentage
- Maximum Operating Pressure
- 110 kilopascal
- Maximum Operating Humidity
- 99 Percentage
- Minimum Operating Voltage
- 11; 20
- Supply Voltage
- 24
- Overall Height
- 113 millimetre
- Analog Outputs
- 0 to 22 milliampere
- Overall Width
- 113 millimetre
- Brand
- Xtralis
- Minimum Operating Pressure
- 90
- Supply Voltage Frequency
- 50; 60
- Number of Relay Outputs
- 2
- Network Communications
- Bluetooth Wireless Interface
- Regulatory Approvals
- EN/UL/IEC 61010-1; CSA-C22.2 No. 61010-1-12; - EN 50270; RED; FCC; BT SIG; UL2075 (CO and CH4); AS 1668.2
- Detection Method
- ASD pipe network
- Digital Outputs
- Modbus RTU
- Gases Detected
- Carbon Monoxide
- Detection Area
- High airflow areas
- Product Type
- Detector
- Power Source
- 24
- For Use With
- Energy storage systems
- Minimum Operating Ambient Temperature : −20 degree Celsius
- Maximum Operating Ambient Temperature : 50 degree Celsius
- Minimum Storage Temperature : 0 degree Celsius
- Maximum Storage Temperature : +30 degree Celsius
- Minimum Operating Humidity : 0 Percentage
- Maximum Operating Pressure : 110 kilopascal
- Maximum Operating Humidity : 99 Percentage
- Minimum Operating Voltage : 11; 20
- Supply Voltage : 24
- Overall Height : 113 millimetre
- Analog Outputs : 0 to 22 milliampere
- Overall Width : 113 millimetre
- Brand : Xtralis
- Minimum Operating Pressure : 90
- Supply Voltage Frequency : 50; 60
- Number of Relay Outputs : 2
- Network Communications : Bluetooth Wireless Interface
- Regulatory Approvals : EN/UL/IEC 61010-1; CSA-C22.2 No. 61010-1-12; - EN 50270; RED; FCC; BT SIG; UL2075 (CO and CH4); AS 1668.2
- Detection Method : ASD pipe network
- Digital Outputs : Modbus RTU
- Gases Detected : Carbon Monoxide
- Detection Area : High airflow areas
- Product Type : Detector
- Power Source : 24
- For Use With : Energy storage systems