/content/hbtbt/ae/en/search-results.html

    Accessories

    VESDA Front Cover

    Discontinued

    Xtralis spare front cover is use with the VESDA-E VES & VESDA-E VEP Aspirating Smoke Detector. It consist of plastic with 3.5in Display size.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Xtralis spare front cover is use with the VESDA-E VES & VESDA-E VEP Aspirating Smoke Detector. The VESDA-E VES is similar to the flagship VESDA-E VEP aspirating smoke detector but also includes a valve mechanism in the inlet manifold and software to control the airflow from the four Sectors (pipes). This configuration enables a single zone to be divided into four separate sectors, for example, distinguishing between separate aisles within a data room.

    Features & Benefits:
    • Used for VESDA-E VES & VESDA-E VEP aspirating detector
    • Spare Front Cover
    Certifications:
    • UL
    • ULC
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER