Aspirating Smoke Detector
Intelligent VESDA-E VEP EBTI
The VESDA-E VEP series of smoke detectors bring the latest and most advanced detection technology to a wide range of applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The VESDA-E VEP series of smoke detectors bring the latest and most advanced detection technology to provide very early warning and the best nuisance alarm rejection to a wide range of applications, and now the integrated model (VEP-EBTI) has the ability to directly work with esserbus® and esserbus®-PLus through the built-in transponder which allows the connection into the ESSER range of fire alarm control panels. It is compatible with the FlexES Control panel with the pre-alarm feature supported. It is also compatible with IQ8Control and Compact panels but without the pre-alarm feature. Built on the Flair detection technology and years of application experience, VEP detectors achieve consistent performance over their lifetime via absolute calibration. In addition, the VEP delivers a range of revolutionary features that provide user value.
Features & Benefits:- One and four pipe models for different applications
- Flair detection technology delivers reliable very early warning in a wide range of environments with minimal nuisance alarms
- Multi stage filtration and optical protection with clean air barriers ensures lifetime detection performance
- Four alarm levels and a wide sensitivity range deliver optimum protection for the widest range of applications
- Intuitive LCD icon display provides instant status information for immediate response
- Flow fault thresholds per port accommodate varying airflow conditions
- Smart on-board filter retains dust count and remaining filter life for predictable maintenance
- Extensive event log (20,000 events) for event analysis and system diagnostics
- AutoLearn™ smoke and flow for reliable and rapid commissioning
- Referencing to accommodate external environmental conditions to minimise nuisance alarms
- Remote monitoring with iVESDA for system review and proactive maintenance
- Ethernet for connectivity with Xtralis software for configuration, secondary monitoring and maintenance.
- USB for PC configuration, and firmware upgrade using a memory stick
- Two pre-configured GPI’s; 1 unmonitored for Remote Reset function through the panel, and 1 monitored for normal detector operation (inaccessible to the user)
- Field replaceable sub-assemblies enable faster service and maximum uptime
- Direct connection to the esserbus® loop technology of ESSER fire alarm control panels without the need for extra equipment or loop modules
- Integrated loop isolator
- Evaluation of faults of the VESDA-E detector
- Evaluation of pre-alarms of the VESDA-E detector in combination with FlexeS Control
- Signal evaluation and loop monitoring in compliance with EN 54-13
- Optional low voltage monitoring of the external power supply
- Three spare inputs to add e.g. detailed PSU fault warnings like battery fault, earth fault, mains fault to the system
- Programmable reset functionality of the detector.
- Secure start-up via tools 8000
- Individual programming via tools 8000
- VdS
- CE
- EN 54-17
- EN 54-18
- EN 54-20
Others
- Brand
- Xtralis
- Product Type
- VESDA-E
Others
- Brand
- Xtralis
- Product Type
- VESDA-E
- Brand : Xtralis
- Product Type : VESDA-E