/content/hbtbt/ae/en/search-results.html

    Flame Detectors

    Sensepoint Gas Detector

    The Sensepoint range of Flammable, Toxic and Oxygen Gas Detectors offer users a high quality, low cost solution to their industrial gas monitoring needs.

    Overview

    The Sensepoint range of Flammable, Toxic and Oxygen Gas Detectors offer users a high quality, low cost solution to their industrial gas monitoring needs. Installation in potentially explosive atmospheres is made by the use of a suitable Ex d or Ex e approved junction box. The industry standard outputs from Sensepoint are connected to either a choice of Honeywell Analytics controllers or 3rd party DCS/ PLC systems. Both flammable and toxic versions are certified to the latest ATEX/ IECEx safety and performance standards.

    The flammable detector is available in either % LEL or PPM detection range versions and provides an industry standard mV bridge output. Typical life expectancy is greater than 5 years, after which the detector is simply replaced with a new one. The toxic detectors are supplied pre calibrated for easy installation and provide an industry standard 2 wire 4-20mA loop output. User connections are Ex d, while front end Intrinsic Safety (IS) design allows for easy exchange of the replaceable sensor while powered. IS design also removes the need for a sinter enabling very fast speed of response and detection of ‘sticky’ gases such as Chlorine and Ammonia.

    Features & Benefits:
    • Flammable, Toxic and Oxygen versions available
    • High performance, low cost
    • Suitable for new and retro fit applications
    • SurecellTM electrochemical sensors
    • Poison resistant catalytic bead
    • Fast and reliable
    • Typical 2 to 5 years operational life
    • IP65/67 for use in harsh environments
    Certifications:
    • ATEX/IECEx Certified
    Product Number
    Part Number
    Description
    Add to list
    2106B1201
    Sensepoint 0-100% LEL Flam. Sensor M25
    2106B1202
    Sensepoint 0-100% LEL Flam. Sensor M26
    2106B1203
    Sensepoint Flammable M26 VQ1AB pellistor
    2106B1205
    Sensepoint ppm Flam. Sensor M20*
    2106B1206
    Sensepoint ppm Flam. Sensor M25*
    2106B1209
    Sensepoint ppm Flam. Sensor 34NPT*
    2106B1400
    Sensepoint H2S 0-20 ppm Toxic Sensor M20
    2106B1401
    Sensepoint H2S 0-50 ppm Toxic Sensor M20
    2106B1402
    Sensepoint H2S 0-100 ppm Toxic Sensor M20
    2106B1405
    Sensepoint CO 0-100 ppm Toxic Sensor M20