This site will be down for scheduled maintenance on Sunday, May 17th, from 1 AM to 11 AM EST (5:00 AM to 3:00 PM GMT, 6:00 AM to 4:00 PM CET and 10:30 AM to 8:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    DPTE (D) Differential pressure transmitters, piezoresistive, for gaseous, non-aggressive media

    DPTE series differential pressure transmitters are used to monitor gaseous, non-aggressive media.

    Overview

    DPTE series differential pressure transmitters are used to monitor gaseous, non-aggressive media. Possible applications include:· Air-conditioning and ventilation systems· Building automation· Environmental protection· Fan and ventilation control· Valve and shutter control· Filter and fan monitoringLegend:DPT: Differential Pressure Transmitter; E: Standardtype; A: automatic re-zeroing;Q8: Multirange variant, selectable via rotary switch; S: Symmetrical +/- pressure range;D: Digital display LED red

    Certifications:
    • SIL1 according IEC 61508-2
    Specifications

    Others

    • Supply Voltage
      • 18-30 VDC,mA
    • Minimum Storage Temperature
      • -10 °C
    • Maximum Storage Temperature
      • 70 °C
    • Electrical Connection
      • Screw terminal block for wire up to 1.5 mm²
    • Brand
      • FEMA
      • Honeywell
    • Regulatory Approvals
      • CE according to 2004/108/ECNEWLINEEAC Watt
    • Pressure Type
      • Differential

    Others

    • Supply Voltage
      • 18-30 VDC,mA
    • Minimum Storage Temperature
      • -10 °C
    • Maximum Storage Temperature
      • 70 °C
    • Electrical Connection
      • Screw terminal block for wire up to 1.5 mm²
    • Brand
      • FEMA
      • Honeywell
    • Regulatory Approvals
      • CE according to 2004/108/ECNEWLINEEAC Watt
    • Pressure Type
      • Differential
    • Supply Voltage : 18-30 VDC,mA
    • Minimum Storage Temperature : -10 °C
    • Maximum Storage Temperature : 70 °C
    • Electrical Connection : Screw terminal block for wire up to 1.5 mm²
    • Brand : FEMA|Honeywell
    • Regulatory Approvals : CE according to 2004/108/ECNEWLINEEAC Watt
    • Pressure Type : Differential