/content/hbtbt/ae/en/search-results.html

    Accessories

    Photoelectric Smoke Detector Wire Guard

    Discontinued

    Protects smoke detectors

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Protects from vandalism and accidental damage with these UL Listed smoke detector guards. They are constructed of 9-gauge steel wire with corrosion resistant polyester coating or 9-gauge steel wire.

    Features & Benefits:
    • 9-gauge coated steel wire
    • Flush mount
    • Fast and easy installation
    • Includes mounting clamps and hardware
    • 6.87 in H x 6.87 in W x 2.5 in D
    Certifications:
    • UL Listed
    • CSFM (7300-1416:100)
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER