/content/hbtbt/ae/en/search-results.html

    Accessories

    SPXCD series Gas Sensor

    Discontinued

    The Honeywell Analytics XCD Series explosion proof gas monitor/transmitter provides comprehensive monitoring of flammable, toxic, and oxygen gas hazards in potentially explosive atmospheres.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Honeywell Analytics XCD Series explosion proof gas monitor/transmitter provides comprehensive monitoring of flammable, toxic, and oxygen gas hazards in potentially explosive atmospheres. Users can modify detector operation using the LCD and magnet switches without ever needing to open the unit.

    This enables one-man, non-intrusive operation and reduces routine maintenance time and costs. The XCD series is suitable for both indoor and outdoor use.

    Features & Benefits:
    • User friendly and intuitive tri-colored backlit display with digits, bar graph, and icons
    • Fully configurable via magnetic switches
    • Selectable sink or source 4-20 ma output
    • Built in Alarm and Fault relays
    • MODBUS communications for remote diagnostics/configuration
    • Removable plug in display module provides easy access to terminal area
    • Integral mounting bracket
    Certifications:
    • ATEX/IECEx