/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    Intelligent Auto-Aligning Beam Detector

    Discontinued

    Honeywell's intelligent auto-aligning beam detectors combine transmitter/receiver in the same detector head with an automatic alignment motor.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The transmitter/receiver combination detectors with integrated addressability allows for quick and simple installation. These detectors automatically compensates for environmental effects on the beam signal, keeping the unit in the best possible working order. This is achieved through the combination of software and motorized realignment of the beam.

    Features & Benefits:
    • Loop powered and compatible with XP95, discovery and core protocol
    • Incorporates a bi-directional short-circuit isolator
    • Automatic drift compensation
    • Automatic reset
    • Ground level Controller
    • Laser assisted alignment for quick installment
    • Allows for two detector heads per controller
    • Up to 100 m range
    Certifications:
    • EN 54-12
    • EN 54-17
    • CPR
    • LPCB
    • VdS