/content/hbtbt/ae/en/search-results.html

Smoke Detectors

IQ8Quad Ex(i) Optical Smoke Detector

Optical smoke detector is used for fast and reliable fire detection. This detector can be used especially for areas at risk of explosion.

Overview

Optical smoke detector is used for fast and reliable fire detection. This detector can be used especially for areas at risk of explosion. Responds well to slow-burning, smouldering fires. Intelligent fire detector with decentralized intelligence, automatic function self-test, emergency mode, storage of alarm and operating data, alarm display. Soft addressing and separate operational display is only possible when operating an esserbus / esserbus-PLus IQ8Quad detector without loop isolator, especially for usage in explosion zones.

Certifications:
  • VdS
  • ATEX
Specifications

Others

  • Brand
    • Esser

Others

  • Brand
    • Esser
  • Brand : Esser
Product Number
Image
SKU
Description
alt
803371.EX.F0
IQ8Quad Ex(i) Optical Smoke Detector
alt
803371.EX.IN
Optical Smoke Detector, 21V DC, 252 mA Ii, 10 mA Io, -20 to 70C, AH < 95 %, ABS material, White, 117x49x62mm, Without Isolator
Image
SKU
Description
alt
803371.EX.F0
IQ8Quad Ex(i) Optical Smoke Detector
alt
803371.EX.IN
Optical Smoke Detector, 21V DC, 252 mA Ii, 10 mA Io, -20 to 70C, AH < 95 %, ABS material, White, 117x49x62mm, Without Isolator