/content/hbtbt/ae/en/search-results.html

    Accessories

    FAAST Aspirating Smoke Detector CPVC Socket Union

    Discontinued

    CPVC socket unions are used in combination with other System Sensor® CPVC pipe fittings and related accessories to complete pipe networks in Fire Alarm Aspiration Sensing Technology® (FAAST) systems.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    CPVC socket unions are used in combination with other System Sensor® CPVC pipe fittings and related accessories to complete pipe networks in FAAST systems. They are 3/4-inch nominal schedule 40 CPVC fittings designed to make necessary pipe network connections and are rated for continuous service of 175 psi (1,270 kPa) at 150 °F (65 °C).

    Certifications:

    cULus Listed

    FM Approved

    LPCB

    Certifications:
    • cULus Listed
    • FM Approved
    • LPCB
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER