/content/hbtbt/ae/en/search-results.html

    Motion Detectors

    Galaxy Passive Infrared Sensor

    Galaxy Passive Infrared Sensors are the new universal wireless infrared motion sensors from Honeywell. They have 11 x 12m PIR range and are compatible with Galaxy, Vista and Domonial Systems.

    Overview

    Honeywell brings Galaxy Passive Infrared Sensors with motion sensing ability within 11 x 12 m PIR range. They are compatibe with Domonial, Galaxy and Vista Radio Modules. These infrared sensors have 'Look-down' pattern for Hi-Security applications and are additionally provided with lens masking and a 3V CR123 Lithium battery.

    Features & Benefits:
    • Compatible with Domonial, Galaxy and Vista radio modules
    • Reduces the number of PIRs you need to have in stock
    • Four levels of sensitivity can be adjusted by switches
    • Mounts virtually anywhere “ on walls, in corners or on ceilings
    • It allows a uniform look on hybrid installations
    Certifications:
    • TS EN50131-2-2 Grade 2
    • Class II
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security