/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    Honeywell Security Wireless Flood Sensor and Temperature Sensor

    Honeywell's NEW DET8M sensors are versatile wireless device that can be configured to operate as a standalone temperature sensor or a flood sensor. These offers a real advantage in detecting flooding

    Overview

    Honeywell's NEW DET8M sensor is a versatile wireless device that can be configured to operate as a standalone temperature sensor and/or a remote temperature sensor or a flood sensor. The DET8M offers a real advantage in detecting flooding and allows a signal to be transmitted from the panel to the monitoring station to allow for fast reaction to avoid property damage and high costs associated with flood damage.

    Features & Benefits:
    • Dual Protocol for compatibility with Galaxy Dimension, G2, Le Sucre , Domonial and Vista panels
    • Built in temperature sensor
    • Alarm signalling within 10 minutes
    • Flood probe (one FP280 supplied)
    • Alarm signalling within 60 seconds
    • Temperature external probe
    • Alarm signalling within 10 minutes
    • Bi-Directional RF communications
    • Dual Protocol for Compatibility with Galaxy, Domonial, and VISTA panels
    Certifications:
    • CE
    • EN50131-1
    • EN50131-5-3
    • Grade, 2 Environmental Class II
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security