/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    SWIFT® Wireless Photo Detector

    Discontinued

    SWIFT® wireless detectors are addressable detectors that provide secure, reliable communication to fire alarm control panels (FACP) across Class A mesh networks.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    SWIFT® wireless detectors are addressable detectors that provide secure, reliable communication to fire alarm control panels (FACP) across Class A mesh networks. Wireless detectors create an opportunity for applications where it is costly (concrete walls/ceilings, buried wires), obtrusive (surface mount conduit), or possibly dangerous (asbestos) to use traditional wired devices. In addition, both wired and wireless devices can be present on the same FACP providing an integrated wired/wireless solution for increased installation potential. The SWIFT detection line includes a photoelectric, Acclimate®, standard fixed heat, and rate-of-rise heat detectors.

    Features & Benefits:
    • Wireless installation; Class A mesh network; Addressable code wheels; Commercial applications; Frequency hopping; Bi-directional communications
    Certifications:
    • UL Listed: S1913, S2332; UL 268 Listed; CSFM: 7254-1703:0178, 7272-1703:0179; FM Approved; FCC ID: AUBWFSS
    Specifications

    Others

    • Brand
      • Gamewell-FCI
    • Detection Sensor Type
      • Photoelectric

    Others

    • Brand
      • Gamewell-FCI
    • Detection Sensor Type
      • Photoelectric
    • Brand : Gamewell-FCI
    • Detection Sensor Type : Photoelectric