/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Phoenix Controls Temperature Sensor

    The Phoenix Controls Temperature Sensors offer a stable and secure environment for those facilities that need it the most, such as hospitals, cleanrooms, and laboratory animal facilities.

    Overview

    The Phoenix Controls Temperature Sensors offer a stable and secure environment for those facilities that need it the most, such as hospitals, cleanrooms, and laboratory animal facilities. The sensors also simplify room balancing by eliminating the need for a certified person to accompany the balancer during the commissioning process. The PTS series, microprocessor-based sensor, provides several temperature output signal options using 10K-2 thermistor, 0-10VDC, or 20K NTC outputs. The five pushbuttons allow easy adjustment of set point, occupancy override, and access to the setup menu. The large backlit LCD display allows simultaneous display of temperature, temperature set point, and occupancy status.

    Features & Benefits:
    • Test and Balance in the setup menu for heating, cooling, and normal operation
    • Fully configurable set point range, relative or absolute
    • Large Backlit LCD Display with readings within a tenth of a degree
    • Simultaneous display of temperature, temperature setpoint, and occupancy status
    • 3.5 mm communications jack (standard)
    • Foam backing provided for drywall or 2x4in single gang junction box mounting (standard)
    • Optional 3 point NIST Calibration Certificates
    Certifications:
    • CE
    • RoHS
    Specifications

    Others

    • Brand
      • Phoenix Controls
    • Product Type
      • Sensor Degrees Celsius

    Others

    • Brand
      • Phoenix Controls
    • Product Type
      • Sensor Degrees Celsius
    • Brand : Phoenix Controls
    • Product Type : Sensor Degrees Celsius