/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Outside Temperature Sensor

    Discontinued

    Outside Temperature Sensor by Honeywell contain a single sensor element, and are used to detect outside temperature in heating, ventilation, and air conditioning systems enabling weather-related temperature control.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Outside Temperature Sensors by Honeywell contain a single sensor element, and are used to detect outside temperature in heating, ventilation, and air conditioning systems enabling weather-related temperature control. The innovative mounting concept with a mounting bracket (which ensures that the housing is held at the proper distance to the mounting surface for correct measurement) allows for easy installation and unbiased detection of ambient temperature. The sensors are suitable for use in systems using Ni 1000, Pt 1000, NTC 10k, or NTC 20k temperature sensing elements.

    Features & Benefits:
    • Pt 1000, Ni 1000, NTC 10k, or NTC 20k temperature sensing element
    • Wide sensing range
    • High accuracy
    Certifications:
    • IP54 / IP65 as per EN 60529,UL94-V0 approved
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40
    • Maximum Operating Ambient Temperature
      • 70
    • Brand
      • Honeywell
    • Number of Wiring Terminals
      • 2
    • Mounting Type
      • Wall Outside inch
      • Wall Outside inch

    Others

    • Minimum Operating Ambient Temperature
      • -40
    • Maximum Operating Ambient Temperature
      • 70
    • Brand
      • Honeywell
    • Number of Wiring Terminals
      • 2
    • Mounting Type
      • Wall Outside inch
      • Wall Outside inch
    • Minimum Operating Ambient Temperature : -40
    • Maximum Operating Ambient Temperature : 70
    • Brand : Honeywell
    • Number of Wiring Terminals : 2
    • Mounting Type : Wall Outside inch|Wall Outside inch