/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    VESDA VLP Detector

    Discontinued

    VESDA VLP Detectors are classed as a “Very Early Warning Smoke Detector”, which means that it detects fire at the earliest possible stage and reliably measures very low to extremely high concentrations of smoke

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The VESDA VLP detector is the central element of the VESDA ASD product range. Using unique detection principles, the VLP has an alarm sensitivity range of 0.005%– 20% obscuration/m. VESDA detectors and devices communicate across VESDAnet, the VESDA fault tolerant communications protocol. The VESDAnet loop provides a robust bi-directional communication network between devices, even allowing continued operation during single point wiring failures. It also allows for system programming from a single location and forms the basis of the modular nature of the VESDA system. Environments that employ air handling systems may be affected by pollution external to the controlled environment when “fresh air make up” is added. Referencing by the VLP ensures that external pollution does not interfere with the true smoke level being detected in the protected environment. The system can safely compensate for this transient state and allow continued operation free from such nuisance alarms. Air is drawn into the VLP through a network of air sampling pipes by a high efficiency aspirator. Each inlet pipe has an airflow sensor that monitors airflow changes in the pipes. Air is exhausted from the VLP and may be vented back into the protected zone. Inside the VLP, a sample of air is passed into the laser detection chamber. Ultra-fine air filtration provides very clean air to protect the optical surfaces inside the detector from contamination. The detection chamber uses a stable Class 1 laser light source and carefully positioned sensors to achieve the optimum response to a vast range of smoke types. The status of the detector, and all alarm, service and fault events, are transmitted to displays and external systems via VESDAnet

    Features & Benefits:
    • Wide sensitivity range
    • Laser based smoke detection
    • 4 configurable alarm levels
    • High efficiency aspirator
    • Four inlet pipes
    • Airflow supervisor per sampling pipe
    • Clean air barrier optics protection
    • Easy to replace air filter
    • 7 programmable relays
    • VESDAnet™
    Certifications:
    • UL
    • ULC
    • FM
    • LPCB
    • VdS
    • CFE
    • ActivFire
    • NF-SSI (www.marque-nf.com)
    • VNIIPO
    • CE
    • EN 54-20
    Specifications

    Others

    • Brand
      • Farenhyt
      • NOTIFIER
      • Xtrails
    • Detection Sensor Type
      • Optical
    • Detector Type
      • Smoke Detectors
    • Product Type
      • Smoke Detectors

    Others

    • Brand
      • Farenhyt
      • NOTIFIER
      • Xtrails
    • Detection Sensor Type
      • Optical
    • Detector Type
      • Smoke Detectors
    • Product Type
      • Smoke Detectors
    • Brand : Farenhyt|NOTIFIER|Xtrails
    • Detection Sensor Type : Optical
    • Detector Type : Smoke Detectors
    • Product Type : Smoke Detectors