/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    Rate of Rise and Fixed Temperature Thermal Detector

    Discontinued

    Rate of Rise and Fixed Temperature Thermal Detectors are Combined with the latest in thermal element technology,the detector provides efficient and accurate detection of fires.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Rate of Rise and Fixed Temperature (HML/RHSE) thermal detectors incorporates an Application Specific Integrated Circuit (ASIC). The remote hand-held programming unit can also be used in conjunction with the HML Series range of detectors to gain access to other advanced features. The features available include: read/write last maintenance date, read value of thermal element and perform an alarm test. A variety of detector bases can be used with the HML/RHSE detector, providing application flexibility and compatibility with a wide range of Fire Alarm Control Panels.

    Features & Benefits:
    • Low profile design
    • Low current draw backward compatible with Series 100 detector range of bases
    • Wide operating voltage 8 to 30V DC Bi-colour LED detector status indicator
    • Programmable sensitivity
    • Addressable feature
    • Advanced maintenance features via remote hand-held test unit
    • Range of detector bases available