/content/hbtbt/ae/en/search-results.html

    control panels

    Galaxy Flex Control Panels

    Flexible control panel range for small to medium sized security installations

    Overview

    The Galaxy Flex control panel series is a fully integrated intruder and door control security solution that brings a new level of ease and flexibility to small to medium sized, Grade 2 security systems. Galaxy Flex’s three feature rich panel options are based on a modular design that allows full customisation to meet specific needs.

    Features & Benefits:
    • Encrypted multi-path IP communications (GSM/GPRS) and heartbeat monitoring
    • Polycarbonate housing equipped with battery monitoring and back tamper
    • Visual alarm verification (Grade 2 only)
    • Unrivalled reliability in the market.
    • Flexible and expandable for wide ranging market needs
    • API for 3rd party integrations with Building Management Systems
    • Smart enhancements
    • Improved flexibility (more groups, users, links, schedules, DCMs and Keypads)
    • Total communication coverage for ARCs with integration of 3rd party communications modules
    • Banking features for an easy and fast set up process
    Certifications:
    • EN50131-3: 2009
    • Security grade 2 Environmental class II
    • PD6662:2010