/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    FlashScan Intelligent Thermal Detector

    Discontinued

    The FlashScan Intelligent Thermal Detectors have features that sur-pass conventional detectors. The Point ID capability allows each detector’s address to be set with rotary, decimal address switches, providing exact detector locations.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The FlashScan Intelligent Thermal Detectors have features that sur-pass conventional detectors. The Point ID capability allows each detector’s address to be set with rotary, decimal address switches, providing exact detector locations. These thermal detectors use an innovative thermistor sensing circuit to produce 57C fixed-temperature and rate-of-rise thermal detection in a low-profile package.TC808B1066(CDN) provides fixed high-temperature detection at 88C. These thermal detectors provide effective, intelligent property protection in a variety of applications.TC808(CDN) Series detectors are compatible with HoneywellXLS series Fire Alarm Control Panels (FACPs) in CLIP or FlashScan mode.

    Features & Benefits:
    • Sleek, low-profile, stylish design
    • State-of-the-art thermistor technology for fast response
    • Low standby current
    • SEMS screws for wiring of the separate base
    • Built-in tamper-resistant feature