/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    B5 Toxic/Combustible Gas Detector

    B5 Toxic/Combustible Gas Detector by Alerton uses various sensing technologies to detect a wide assortment of gases. The detector is housed in a NEMA 4X rated plastic enclosure that will meet the most stringent applications.

    Overview

    Alerton’s B5 Toxic/Combustible Gas Detector uses various sensing technologies to detect a wide assortment of gases. The transmitter is housed in a NEMA 4X rated plastic enclosure that will meet the most stringent applications. The B5 uses BACnet™ MSTP (RS485) protocol to communicate directly with a BAS. It is used in mechanical rooms, warehouses, refrigeration plants, industrial plants, process monitoring, leak detection, parking garages, auto/truck maintenance facilities, oil and gas industry.

    Features & Benefits:
    • Integral buzzer with three user con¬figurable relays
    • Number of different communication protocols for use with gas controller
    • Factory calibrated sensor module replacements are available and are easily replaced in the fi¬eld by removing two screws on the previous module
    Certifications:
    • RoHS
    • cETL Listed
    • Safety requirement for Electrical Equipment for Measurement
    • Control & Laboratory Use Part 1: CAN/CSA-22.2 No. 61010-1 Third Edition, Dated May 11, 2012 General Requirements UL 61010-1 Third Edition, Dated May 11, 2012
    Product Number
    Part Number
    Description
    Add to list
    B5-H2-1000P-0-X
    Gas Detector, BACnet MSTP, Hydrogen, Electrochemical, 0 to 1000 ppm
    B5-H2S-25P-0-X
    Gas Detector, BACnet MSTP, Hydrogen Sulphide, Electrochemical, 0 to 25 ppm
    B5-NO2-10P-0-X
    Gas Detector, BACnet MSTP, Nitrogen Dioxide, Electrochemical, 0 to 10 ppm