/content/hbtbt/ae/en/search-results.html

    Accessories

    CMSI SensES R8 Rack

    CMSI SensES R8 Rack is equipped with a CPU card and an HMI card. The rack provides compartmentalization, smoke extraction and evacuation functions.

    Overview

    CMSI SensES R8 Rack is equipped with a CPU card and an HMI card. The rack provides compartmentalization, smoke extraction and evacuation functions. It has a capacity of 8 functions with UGA 1 alarm zone which can be extended to 16 functions and 2 alarm zones.

    Features & Benefits:
    • Single non looped back
    • Configurable in type A or type B
    Certifications:
    • NF-SSI
    • IP 30
    Product Number
    Part Number
    Description
    Add to list
    808292
    R8 Rack: CMSI SensES: 19in: 21.6 to 57.6V DC: Light Gray: 485mm Wx357mm Hx197mm D