/content/hbtbt/ae/en/search-results.html

    Accessories

    Bracket Installation Kit

    Discontinued

    NCA/640-2-KIT is a Bracket installation kit required to mount NCA-2 to the CPU2-640/-640E’s standard chassis.The NCA-2 can be used as a primary display for the NFS2-640 by using NCA/640-2-KIT for directly connecting their network ports

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Chassis offers four basic side-by-side positions for components.The number of modules that can be mounted in each position depends on the chassis model and the size of the individual module. There are a variety of standoffs and hardware items available for different combinations and configurations of components. It is critical that all mounting holes of the NFS2-640 are secured with a screw or standoff to ensure continuity of Earth Ground.NCA/640-2-KIT is a Bracket installation kit required to mount NCA-2 to the CPU2-640/-640E’s standard chassis.The NCA-2 can be used as a primary display for the NFS2-640 by using NCA/640-2-KIT for directly connecting their network ports.

    Features & Benefits:
    • Bracket installation Kit
    • Used for mounting NCA-2 to the CPU2-640/-640E’s standard chassis
    • Used for direct connection of network ports
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER