/content/hbtbt/ae/en/search-results.html

Pressure Switches & Sensors

P7620C Series Differential Pressure Sensor

Honeywell provides P7620C series ceramic cell differential pressure transmitters and transducers for most industrial pressure measurement applications at high qualityperformance and precision accuracy requirement.

Overview

The ceramic cell and metallic wetted parts of the ceramic cell differential pressure transmitters and transducers can be compatible with majority of aggressive process fluids. The output signal of the sensing bridge is in converted to be a standardized current or voltage signal through surface mount technology circuit board. This high level signal output with very low noise system is packaged in a rugged stainless steel housing to resist the harsh and extreme environment conditions. Each transmitter is inspected and calibrated to ensure its 100% quality.

Features & Benefits:
  • Accuracy 0.5% F.S
  • Fluid and Gas applications
  • Temperature Compensated
  • Built in Amplifier
  • Shock and Vibration Resistance
  • Zero and Span Adjustments
  • False System Shutdown Prevention
Certifications:
  • CE
Others
Name
Description
File Size
Date
Size
P7620C系列 压差变送器 用户手册
application/pdf 655.05 KB
11/16/2022
655.05 KB
Name
Description
File Size
Date
Size
P7620C系列 压差变送器 用户手册
application/pdf 655.05 KB
11/16/2022
655.05 KB
Name
Description
File Size
Date
Size
P7620C系列 压差变送器 用户手册
655.05 KB
11/16/2022
Product Number
Image
SKU
Description
alt
P7620C0010A
Differential Pressure Transmitter, P7620C Series, 0 To 1Bar, H-Port< 2Bar, L-Port< 2Bar, TC 0< 0.04%, 4-20mA
alt
P7620C0010B
Differential Pressure Transmitter, P7620C Series, 0 To 1Bar, H-Port< 2Bar, L-Port< 2Bar, TC 0< 0.04%, 0-10V
alt
P7620C0012A
Differential Pressure Transmitter, P7620C Series, 0 To 1Bar, H-Port< 4Bar, L-Port< 4Bar, TC-0< 0.08%, 4-20mA
alt
P7620C0012B
Pressure Transmitter, 0 to 1Bar, 0 to 10V, -25 to 85C
alt
P7620C0016A
Differential Pressure Transmitter, P7620C Series, 0 To 1.6Bar, H-Port< 3.2Bar, L-Port< 3.2Bar, TC-0< 0.04%, 4-20mA
alt
P7620C0016B
Pressure Transmitter, 0 to 1.6Bar, 0 to 10V, -25 to 85C
alt
P7620C0018A
Differential Pressure Transmitter, P7620C Series, 0 To 1.6Bar, H-Port< 10Bar, L-Port< 10Bar, TC-0< 0.08%, 4-20mA
alt
P7620C0018B
Differential Pressure Transmitter, P7620C Series, 0 To 1.6Bar, H-Port< 10Bar, L-Port< 10Bar, TC-0< 0.08%, 0-10V
alt
P7620C0025A
Differential Pressure Transmitter, P7620C Series, 0 To 2.5Bar, H-Port< 5Bar, L-Port< 5Bar, TC-0< 0.04%, 4-20mA
alt
P7620C0025B
Differential Pressure Transmitter, P7620C Series, 0 To 2.5Bar, H-Port< 5Bar, L-Port< 5Bar, TC-0< 0.04%, 0-10V
Image
SKU
Description
alt
P7620C0010A
Differential Pressure Transmitter, P7620C Series, 0 To 1Bar, H-Port< 2Bar, L-Port< 2Bar, TC 0< 0.04%, 4-20mA
alt
P7620C0010B
Differential Pressure Transmitter, P7620C Series, 0 To 1Bar, H-Port< 2Bar, L-Port< 2Bar, TC 0< 0.04%, 0-10V
alt
P7620C0012A
Differential Pressure Transmitter, P7620C Series, 0 To 1Bar, H-Port< 4Bar, L-Port< 4Bar, TC-0< 0.08%, 4-20mA
alt
P7620C0012B
Pressure Transmitter, 0 to 1Bar, 0 to 10V, -25 to 85C
alt
P7620C0016A
Differential Pressure Transmitter, P7620C Series, 0 To 1.6Bar, H-Port< 3.2Bar, L-Port< 3.2Bar, TC-0< 0.04%, 4-20mA
alt
P7620C0016B
Pressure Transmitter, 0 to 1.6Bar, 0 to 10V, -25 to 85C
alt
P7620C0018A
Differential Pressure Transmitter, P7620C Series, 0 To 1.6Bar, H-Port< 10Bar, L-Port< 10Bar, TC-0< 0.08%, 4-20mA
alt
P7620C0018B
Differential Pressure Transmitter, P7620C Series, 0 To 1.6Bar, H-Port< 10Bar, L-Port< 10Bar, TC-0< 0.08%, 0-10V
alt
P7620C0025A
Differential Pressure Transmitter, P7620C Series, 0 To 2.5Bar, H-Port< 5Bar, L-Port< 5Bar, TC-0< 0.04%, 4-20mA
alt
P7620C0025B
Differential Pressure Transmitter, P7620C Series, 0 To 2.5Bar, H-Port< 5Bar, L-Port< 5Bar, TC-0< 0.04%, 0-10V