/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    Multi-Criteria Fire Carbon Monoxide Detector

    The Multi-Criteria Fire Carbon Monoxide Detector is a plug-in type smoke sensor that is a photo electronic sensing chamber combined with carbon monoxide (CO), thermal and infra-red (IR) sensors.

    Overview

    The Multi-Criteria Fire Carbon Monoxide Detector is a plug-in type smoke sensor that is a photo electronic sensing chamber combined with carbon monoxide (CO), thermal and infra-red (IR) sensors as well as a carbon monoxide detector both with addressable-analog communications.

    _x000D_

    The sensors transmit an analog representation of smoke and/or carbon monoxide density over a communication line to a control panel. Rotary-decade switches are provided for setting the sensor’s address. The SK-FIRE-CO requires compatible addressable communications to function properly. Connect these sensors to listed-compatible control panels only.

    _x000D_ Features & Benefits:
      _x000D_
    • Detects all four major elements of a fire_x000D_
    • Separate CO detection signal_x000D_
    • Separate audible signal for fire or CO alarm when used with a B200S Series base_x000D_
    • Highest nuisance alarm immunity_x000D_
    • Automatic drift compensation for smoke and CO sensors_x000D_
    • RealTest® CO testing capability_x000D_
    • New modern profile with expanded color options_x000D_
    • Uses only one address on the SLC loop_x000D_
    • 10 year CO cell with end-of-life warning
    _x000D_Certifications:
      _x000D_
    • UL