/content/hbtbt/ae/en/search-results.html

    pressure switches and sensors

    DCM/DNM Pressure switches and pressure monitors for overpressure

    This universal pressure switch can be used in general mechanical engineering and the printing machine industry, as well as in pneumatics and hydraulics.

    Overview

    DCM/DNM Pressure switches and pressure monitors for overpressure are universal pressure switches which can be used in general mechanical engineering and the printing machine industry, as well as in pneumatics and hydraulics. It also comes with a robust housing made of seawater resistant die cast aluminium GD Al Si 12. Switching differential is not adjustable with DCM and types. Switching differential is adjustable from outside with screw driver with DCMV types.

    Features & Benefits:
    • The DCM series is calibrated for falling pressure
    • This means that the adjustable switching pressure on the scale corresponds to the switching point at falling pressure.
    • The reset point is higher by the amount of the switching differential. Bellows technology
    • Wide pressure ranges
    Certifications:
    • SIL 2 according IEC 61508-2
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -25 Degrees Celsius
    • Maximum Operating Ambient Temperature
      • 70 Degrees Celsius
    • Brand
      • CentraLine
      • FEMA
    • Switch Configuration
      • SPDT Microswitch 250; Capacity 5 A Inductive, 8 A Resistive
    • Pressure Type
      • Overpressure Relative
      • overdruk relatief
      • sobrepresión relativa
      • sovrapressione relativa
      • surpression relative
      • Überdruck relativ
    • Connection Type
      • Internal Thread G1/4 in, External Thread G1/2 in

    Others

    • Minimum Operating Ambient Temperature
      • -25 Degrees Celsius
    • Maximum Operating Ambient Temperature
      • 70 Degrees Celsius
    • Brand
      • CentraLine
      • FEMA
    • Switch Configuration
      • SPDT Microswitch 250; Capacity 5 A Inductive, 8 A Resistive
    • Pressure Type
      • Overpressure Relative
      • overdruk relatief
      • sobrepresión relativa
      • sovrapressione relativa
      • surpression relative
      • Überdruck relativ
    • Connection Type
      • Internal Thread G1/4 in, External Thread G1/2 in
    • Minimum Operating Ambient Temperature : -25 Degrees Celsius
    • Maximum Operating Ambient Temperature : 70 Degrees Celsius
    • Brand : CentraLine|FEMA
    • Switch Configuration : SPDT Microswitch 250; Capacity 5 A Inductive, 8 A Resistive
    • Pressure Type : Overpressure Relative|overdruk relatief|sobrepresión relativa|sovrapressione relativa|surpression relative|Überdruck relativ
    • Connection Type : Internal Thread G1/4 in, External Thread G1/2 in