/content/hbtbt/ae/en/search-results.html

    Accessories

    OSID Environmental Housing (Emitter)

    Discontinued

    OSID environmental housings protect OSID imagers and emitters from dust and water ingress in industrial environments. The glazed housings are made of ABS and the glass windows cause minimal attenuation of the UV and IR beams.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    OSID environmental housings protect OSID imagers and emitters from dust and water ingress in industrial environments. The glazed housings are made of ABS and the glass windows cause minimal attenuation of the UV and IR beams. Installation and servicing is extremely easy.

    Features & Benefits:
    • IP66, NEMA 4-4X for use in harsh environments
    • Imager with extra viewing opening for alarm and fault LEDS
    • Fast and easy installation - entry and exit opening for wiring
    • Protects against dust and water
    Certifications:
    • IP66
    • NEMA 4-4X
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • Xtralis

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • Xtralis
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER|Xtralis