/content/hbtbt/ae/en/search-results.html

    Accessories

    IQ8L-C Visual Alarm Diffuser

    Visual Alarm Diffuser designed for IQ8L range meets the requirements of the labor code and the safety regulations against fire risks in public buildings in terms of welcoming deaf and hard of hearing people.

    Overview

    Visual Alarm Diffuser designed for IQ8L range meets the requirements of the labor code and the safety regulations against fire risks in public buildings in terms of welcoming deaf and hard of hearing people. The diffuser has low consumption led technology and Unique technology for lighting management.

    Features & Benefits:
    • Soft start
    • Discreet and aesthetic design
    Certifications:
    • NF SSI
    • EN 54-3
    • EN 54-23
    • IP 65
    Product Number
    Part Number
    Description
    Add to list
    80451F
    Visual Alarm Diffuser, 9 to 60V DC, Red, IQ8L-C, High Base, 3m Max, Ceiling Mount